パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 降順で並び替え | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MVJ | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QSF | Q32.5X5A | TQFP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MXJ | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PAA | P3.064A | SOT23 | 3 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
EQM | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EWC | PDIP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QRS | Q128.14X20G | PQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 2.72mm | 0.50mm |
MVK | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
WAFERF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
SB14 | SB | 14 | G | HERMET | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MUD | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MVZ | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PFI | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PFE | P6.064C | SOT | 6 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PBL | P5.064B | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.04mm |
PCB | MDP0049 | SOT | 5 | G | PLASTIC | Yes | 0.11mm | 0.06mm | 0.03mm | 0.39mm |
MRR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
MYB | M10.118 | 10 | G | Yes | 0.12mm | 0.12mm | 0.03mm | 0.02mm | ||
MQR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
LGG | L22.4X4 | VFQFPN | 22 | G | PLASTIC | Yes | 0.16mm | 0.16mm | 0.04mm | 0.02mm |
MSY | M16.15 | SOIC | 16 | G | PLASTIC | Yes | 0.39mm | 0.16mm | 0.00mm | 0.05mm |
M1C | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.04mm | 0.03mm |
MNK | M20.173 | TSSOP | 20 | G | PLASTIC | Yes | 0.26mm | 0.17mm | 0.00mm | 0.03mm |
pkg_20020 | PVQN0064KE-A | HVQFN | 64 | IC | 9.00mm | 0.17mm | 0.90mm | |||
MZR | M24.173 | TSSOP | 24 | G | PLASTIC | Yes | 0.31mm | 0.17mm | 0.00mm | 0.03mm |
MXO | M16.173 | TSSOP | 16 | G | PLASTIC | Yes | 0.20mm | 0.17mm | 0.00mm | 0.03mm |
LFI | L39.5X6 | QFN | 31 | PLASTIC | Yes | 0.20mm | 0.20mm | 0.79mm | ||
L1B | L40.5X5D | VFQFPN | 40 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
LFO | L39.5X6A | QFN | 39 | PLASTIC | PLASTIC | Yes | 0.24mm | 0.20mm | 0.03mm | 0.02mm |
LOX | L32.5X5P | VFQFPN | 32 | G | PLASTIC | Yes | 0.20mm | 0.20mm | 0.03mm | 0.02mm |
LWS | L56.7X7 | VFQFPN | 56 | G | PLASTIC | Yes | 0.28mm | 0.28mm | 0.04mm | 0.02mm |
pkg_7516 | PXSF0002ZB-A | XSOF | 2 | Dic | Yes | 1.00mm | 0.60mm | 0.55mm | ||
pkg_7497 | PXSN0004JA-A | XLP04 | 4 | Dic | Yes | 1.00mm | 0.60mm | |||
pkg_8677 | SXBG0008KB-A | S-XFBGA | 8 | IC | Yes | 1.50mm | 0.70mm | 0.40mm | ||
pkg_8678 | SXBG0008LA-A | S-XFBGA | 8 | IC | Yes | 1.50mm | 0.70mm | 0.40mm | ||
pkg_8668 | SXBG0005LB-A | S-XFBGA | 5 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
pkg_8671 | SXBG0006LA-A | S-XFBGA | 6 | IC | Yes | 1.10mm | 0.70mm | 0.40mm | ||
QW0056AA | FCQFN | 56 | G | PLASTIC | 7.00mm | 0.75mm | 0.75mm | 0.40mm | ||
WQX | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
WQY | W2X4.8A | WLCSP-BP | 8 | PLASTIC | Yes | 1.44mm | 0.76mm | 0.50mm | 0.35mm | |
pkg_7517 | PXSF0003LA-A | XSOF | 3 | Dic | Yes | 1.20mm | 0.80mm | 0.33mm | ||
pkg_7518 | PXSF0003ZA-A | XSOF | 3 | Dic | Yes | 1.40mm | 0.80mm | |||
pkg_7502 | PUSF0003KA-A | TUSM | 3 | Dic | Yes | 1.60mm | 0.80mm | 0.55mm | ||
WQZ | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
WRC | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
WRF | W2X3.6 | WLCSP-TKCURDL | 6 | PLASTIC | Yes | 1.24mm | 0.84mm | 0.50mm | 0.40mm | |
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm |