パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ 降順で並び替え | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7725 | PRBG0272FD-A | BGA | 272 | IC | Yes | 21.00mm | 21.00mm | 2.03mm | ||
RM400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
BLG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
pkg_9015 | PRBG0449GA-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 1.90mm | ||
pkg_20089 | PLBG0551GB-A | LFBGA | 551 | IC | Yes | 21.00mm | 21.00mm | 1.40mm | 0.80mm | |
pkg_932 | PRBG0268FB-A | BGA | 268 | IC | Yes | 21.00mm | 21.00mm | 2.40mm | ||
pkg_11869 | PRBG0501GA-B | FBGA | 501 | IC | Yes | 21.00mm | 21.00mm | 2.40mm | ||
pkg_6786 | PRBG0272FA-A | BGA | 272 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_7727 | PRBG0292FA-A | BGA | 292 | IC | Yes | 21.00mm | 21.00mm | 2.00mm | ||
HLG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
pkg_20101 | PRBG0552GC-A | FBGA | 552 | Yes | 21.00mm | 21.00mm | 2.00mm | 0.80mm | ||
pkg_20051 | PLBG0551GA-A | LFBGA | 551 | IC | Yes | 21.00mm | 21.00mm | 1.40mm | 0.80mm | |
pkg_1185 | PRBG0449GA-A | FBGA | 449 | IC | Yes | 21.00mm | 21.00mm | 1.90mm | ||
pkg_515 | PRBG0268FA-A | BGA | 268 | IC | Yes | 21.00mm | 21.00mm | 2.60mm | ||
BR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
pkg_20040 | PLBG0537GA-A | LFBGA | 537 | IC | Yes | 21.00mm | 21.00mm | 1.42mm | 0.80mm | |
pkg_1738 | PRBG0440GB-A | FBGA | 440 | IC | Yes | 21.00mm | 21.00mm | 2.10mm | ||
pkg_11884 | PRSS0003ZQ-A | TO-247plus | 3 | Dic | Yes | 21.13mm | 15.94mm | |||
pkg_8163 | PRSJ0032DC-A | SOJ | 32 | IC | Yes | 21.21mm | 7.57mm | 3.70mm | ||
pkg_8164 | PRSJ0032DD-A | SOJ | 32 | IC | Yes | 21.26mm | 10.16mm | 3.70mm | ||
MOD0 | MODULE | 108 | NP | MODULE | Yes, No | 21.35mm | 16.30mm | 1.85mm, 0.00mm | 1.20mm, 0.00mm | |
PJG32 | SOJ | 32 | G | PLASTIC | Yes | 21.95mm | 7.60mm | 2.67mm | 1.27mm | |
pkg_7834 | PRDP0018AE-A | DIP | 18 | IC | Yes | 21.95mm | 6.40mm | 5.08mm | ||
pkg_10415 | PRBG0484GB-A | FBGA | 484 | IC | Yes | 22.00mm | 22.00mm | 1.83mm | ||
pkg_7730 | PRBG0320FC-A | BGA | 320 | IC | Yes | 22.00mm | 22.00mm | 2.58mm | ||
pkg_7740 | PRBG0385FA-A | BGA | 385 | IC | Yes | 22.00mm | 22.00mm | 2.03mm | ||
pkg_7704 | PRBG0119DE-A | BGA | 119 | IC | Yes | 22.00mm | 14.00mm | 2.36mm | ||
pkg_7954 | PRBG0389GA-A | FBGA | 389 | IC | Yes | 22.00mm | 22.00mm | 1.78mm | ||
pkg_7705 | PRBG0119DF-A | BGA | 119 | IC | Yes | 22.00mm | 14.00mm | 2.30mm | ||
pkg_7735 | PRBG0345FC-A | BGA | 345 | IC | Yes | 22.00mm | 22.00mm | 1.95mm | ||
pkg_7959 | PLBG0429GA-A | LFBGA | 429 | IC | Yes | 22.00mm | 22.00mm | 1.53mm | ||
pkg_6901 | PRBG0389GB-A | FBGA | 389 | IC | Yes | 22.00mm | 22.00mm | 1.76mm | ||
pkg_8295 | PTSB0054GA-B | TSOP(2) | 54 | IC | Yes | 22.17mm | 10.11mm | 1.20mm | ||
pkg_8303 | PTSB0086KB-A | TSOP(2) | 86 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
pkg_8304 | PTSB0086KB-B | TSOP(2) | 86 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
pkg_8298 | PTSB0066JB-A | TSOP(2) | 66 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
PHG54 | TSOP | 54 | G | PLASTIC | Yes | 22.22mm | 10.16mm | 1.00mm | 0.80mm | |
pkg_8170 | PRSJ0034DA-A | SOJ | 34 | IC | Yes | 22.42mm | 12.70mm | 3.70mm | ||
FCC | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FBP | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
pkg_7533 | PRSS0009AB-A | SSIP | 9 | Dic | Yes | 22.86mm | 5.08mm | 5.75mm | ||
EWZ | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |
DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
EFS | E18.3 | PDIP | 18 | PLASTIC | PLASTIC | Yes | 22.86mm | 6.60mm | 3.94mm | 2.54mm |
AMG376 | PBGA | 376 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
pkg_7973 | PRBG0575GA-A | FBGA | 575 | IC | Yes | 23.00mm | 23.00mm | 1.81mm | ||
pkg_11475 | PRBG0480GA-A | FBGA | 480 | IC | Yes | 23.00mm | 23.00mm | 2.10mm | ||
BLG484 | FCBGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 3.34mm | 1.00mm |