パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス 降順で並び替え | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NDH | N28.45 | PLCC | 28 | PLASTIC | PLASTIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
AVG81 | FCCSP | 81 | G | PLASTIC | Yes | 4.80mm | 4.00mm | 1.00mm | 0.40mm | |
LQT | L4.1.5X1.3 | HODFN | 4 | PLASTIC | PLASTIC | Yes | 1.30mm | 1.50mm | 0.70mm | 0.50mm |
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
LTG6 | LGA | 6 | G | PLASTIC | Yes | 5.00mm | 3.20mm | 1.10mm | 1.27mm | |
LSH | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
PHQ | P6.049 | SC70 | 6 | PLASTIC | PLASTIC | Yes | 2.01mm | 1.24mm | 0.50mm | 0.65mm |
LTT6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.50mm | 0.70mm | 0.90mm | |
AVG224 | FCCSP | 224 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.20mm | 0.80mm | |
LUB | L16.2.6X1.8A | uTQFN | 16 | PLASTIC | PLASTIC | Yes | 2.59mm | 1.80mm | 0.00mm | 0.40mm |
LWB | L6.1.6X1.6A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
EDU | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
LYD | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
EQM | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LZX | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LGV48 | LGA | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
EWC | PDIP | 32 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MBD | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
QAJ | Q44.10X10 | MQFP | 44 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 2.02mm | 0.80mm |
MCX | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
QMB | Q48.7X7A | LQFP | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.00mm | 0.50mm |
BBG256 | PBGA | 256 | G | PLASTIC | Yes | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
MGI | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
QRS | Q128.14X20G | PQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 2.72mm | 0.50mm |
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
MJL | M20.209 | SSOP | 20 | PLASTIC | PLASTIC | Yes | 7.21mm | 5.31mm | 1.73mm | 0.65mm |
MLG | MDP0040 | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 1.42mm | 0.64mm |
VPF | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
EXG8 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm | |
LBI | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
MNF | M28.173A | TSSOP-EP | 28 | PLASTIC | PLASTIC | Yes | 9.70mm | 4.39mm | 0.00mm | 0.00mm |
WCX | W4X5.20B | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.82mm | 0.00mm | 0.40mm |
NDG68 | VFQFPN | 68 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
LCV | L16.3X3D | TQFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MPC | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
WEZ | W5X8.40 | WLCSP-BP | 40 | PLASTIC | PLASTIC | Yes | 3.27mm | 2.01mm | 0.30mm | 0.40mm |
PBG32 | SOJ | 32 | G | PLASTIC | Yes | 20.90mm | 10.20mm | 2.20mm | 1.27mm | |
LEL | L32.4X4A | QFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 9.00mm | 0.40mm |
MQR | M8.118 | MSOP | 8 | G | PLASTIC | Yes | 0.12mm | 0.12mm | 0.00mm | 0.03mm |
WNG | W5X8.40A | WLCSP | 40 | G | PLASTIC | Yes | 3.26mm | 2.06mm | 0.50mm | 0.40mm |
PKG100 | TQFP | 100 | G | PLASTIC | Yes | 20.00mm | 14.00mm | 1.40mm | 0.65mm | |
LFR | L8.3X3 | QFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.65mm |
MSA | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
WPP | W6X9.54B | WLCSP-TKCURDLBC | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.54mm | 0.40mm |
PS18 | SOIC | 18 | 240 | PLASTIC | No | 11.50mm | 7.60mm | 2.34mm | 1.27mm | |
LHO | L32.4X4G | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MTM | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 0.00mm |
YGG | Y22.15X15 | Module | 22 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.60mm | 1.00mm |
EGG176 | TQFP | 176 | G | PLASTIC | Yes | 20.00mm | 20.00mm | 1.00mm | 0.40mm | |
LJU | L48.7X7U | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |