パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ 降順で並び替え | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_993 | PRSP0042GB-J | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_460 | PRSP0052JA-A | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_994 | PRSP0042GB-K | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_461 | PRSP0052JA-B | HSSOP | 52 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_995 | PRSP0042GB-L | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
DAA | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 17.78mm | 7.49mm | 2.41mm | 2.54mm |
JJD | CLCC | 64 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
RKP | CQFP | 48 | HERMETIC | HERMETIC | Yes | 17.78mm | 17.78mm | 0.00mm | 0.00mm | |
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
KBQ | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm |
KAT | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm |
MHK | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.88mm | 7.49mm | 0.00mm | 0.00mm |
MDQ | MDP0027 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.88mm | 7.49mm | 0.00mm | 0.00mm |
PE28 | SOIC | 28 | 240 | PLASTIC | No | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
PEG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 8.40mm | 2.62mm | 1.27mm | |
pkg_8182 | PRSP0028DG-A | SOP | 28 | IC | Yes | 17.90mm | 7.20mm | 2.80mm | ||
PJ28 | SOJ | 28 | 240 | PLASTIC | No | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
PSG28 | SOIC | 28 | G | PLASTIC | Yes | 17.90mm | 7.60mm | 2.34mm | 1.27mm | |
pkg_8185 | PRSP0028DH-A | SOP | 28 | IC | Yes | 17.90mm | 7.20mm | 2.90mm | ||
PJG28 | SOJ | 28 | G | PLASTIC | Yes | 17.90mm | 7.60mm | 2.67mm | 1.27mm | |
MHO | M28.3C | SOICW-EP | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.00mm | 0.00mm |
MWB | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MUH | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MED | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MWV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MVV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEF | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHU | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MWW | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MWX | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHX | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MWY | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MDN | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MET | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MHZ | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MAI | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MEV | M28.3 | SOICW | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MWM | M28.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.20mm | 1.27mm |
MGV | M28.3B | SOICW-EP | 28 | PLASTIC | PLASTIC | Yes | 17.93mm | 7.52mm | 0.00mm | 0.00mm |
VFF | V409.18X18 | LBGA | 409 | PLASTIC | PLASTIC | Yes | 17.98mm | 17.98mm | 0.00mm | 0.80mm |
pkg_8233 | PTSA0048KG-A | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.20mm | ||
pkg_8234 | PTSA0048KE-A | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.10mm | ||
pkg_8235 | PTSA0048KG-B | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.20mm | ||
pkg_8236 | PTSA0048KE-C | TSOP(1) | 48 | IC | Yes | 18.00mm | 12.00mm | 1.10mm | ||
pkg_8186 | PRSP0028DJ-A | SOP | 28 | IC | Yes | 18.00mm | 8.40mm | 2.95mm | ||
pkg_10855 | PRSP0028DL-A | SOP | 28 | IC | Yes | 18.00mm | 7.50mm | 2.65mm | ||
pkg_8197 | PRSP0024GC-A | SSOP | 24 | IC | Yes | 18.10mm | 11.80mm | 2.78mm | ||
KDA | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
KDB | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |