パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free 降順で並び替え | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_8103 | PRQP0064FC-C | QFP | 64 | IC | Yes | 20.00mm | 14.00mm | 2.61mm | ||
pkg_10316 | SWBG0025LC-A | S-WFBGA | 25 | IC | Yes | 2.27mm | 2.17mm | 0.76mm | ||
pkg_8167 | PRSJ0042DA-A | SOJ | 42 | IC | Yes | 27.56mm | 10.16mm | 3.70mm | ||
pkg_10935 | PRBG0832GA-A | FBGA | 832 | IC | Yes | 27.00mm | 27.00mm | 2.30mm | ||
pkg_8230 | PTSA0040KA-A | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.10mm | ||
pkg_11517 | PRBG0292GC-A | FBGA | 292 | IC | Yes | 17.00mm | 17.00mm | 1.90mm | ||
pkg_8292 | PTSB0050GB-A | TSOP(2) | 50 | IC | Yes | 20.86mm | 10.11mm | 1.20mm | ||
LPE | L5.2X2.1 | ODFN | 5 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.00mm | 0.65mm |
pkg_11823 | PLQP0080JB-E | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_696 | PRDP0016AE-B | DIP | 16 | IC | Yes | 19.20mm | 6.30mm | 5.06mm | ||
pkg_8353 | TLBG0069GA-A | T-LFBGA | 69 | IC | Yes | 11.00mm | 9.00mm | 1.22mm | ||
LSB | L64.9X9A | QFN-TEP | 64 | PLASTIC | PLASTIC | Yes | 8.99mm | 8.99mm | 0.00mm | 0.50mm |
WNZ | W4X7.28 | WLCSP-BP | 28 | PLASTIC | PLASTIC | Yes | 2.86mm | 1.66mm | 0.50mm | 0.40mm |
BFG484 | CABGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.76mm | 0.80mm | |
pkg_7505 | PLSP0005ZD-A | MM | 5 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVV | L38.5X7C | TQFN | 38 | PLASTIC | PLASTIC | Yes | 7.01mm | 5.00mm | 0.80mm | 0.50mm |
ZFB | Z5.067A | NA | 5 | PLASTIC | Yes | 10.54mm | 10.16mm | |||
EDG64 | TQFP | 64 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.50mm | |
pkg_7570 | PRSS0003AK-A | MP-45F | 3 | Dic | Yes | 15.00mm | 10.00mm | |||
LZS | L56.8X8H | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm |
PFD | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
NRG36 | VFQFPN | 36 | G | PLASTIC | Yes | 4.00mm | 7.50mm | 0.90mm | 0.50mm | |
pkg_7639 | PRQP0160KB-B | FQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCS | MDP0027 | SOICN | 16 | PLASTIC | PLASTIC | Yes | 9.91mm | 3.91mm | 0.00mm | 0.00mm |
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PNG80 | TQFP | 80 | G | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.65mm | |
pkg_7698 | PRBG1088DA-A | HBGA | 1088 | IC | Yes | 42.50mm | 42.50mm | 3.15mm | ||
MJF | M16.209 | SSOP | 16 | PLASTIC | PLASTIC | Yes | 6.20mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20015 | PTLG0145KB-A | TFLGA | 145 | IC | Yes | 7.00mm | 7.00mm | 1.01mm | 0.50mm | |
BLG345 | FCBGA | 345 | G | PLASTIC | Yes | 24.00mm | 15.50mm | 2.80mm | 1.00mm | |
pkg_7755 | PRBG0484FE-A | BGA | 484 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
MMK | M16.173A | TSSOP-EP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
pkg_20048 | PWQN0064LB-B | QFN | 64 | IC | Yes | 8.00mm | 8.00mm | 0.80mm | 0.40mm | |
PGG38 | TSSOP | 38 | G | PLASTIC | Yes | 9.70mm | 4.40mm | 1.00mm | 0.65mm | |
pkg_7813 | PRBG0576DB-A | HBGA | 576 | IC | Yes | 40.00mm | 40.00mm | 2.80mm | ||
MQK | M10.118 | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.85mm | 0.50mm |
DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
L2S | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
JD8 | CLCC | 8 | G | HERMET | Yes | 7.00mm | 5.00mm | 1.70mm | 2.54mm | |
pkg_11901 | PWQN0032KE-A | HWQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.80mm | 0.50mm | |
pkg_7872 | PLBG0121GB-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.46mm | ||
ETX | PDIP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8670 | SXBG0006KB-A | S-XFBGA | 6 | IC | Yes | 1.40mm | 0.90mm | 0.50mm | ||
pkg_20095 | PWSN0008JG-A | HWSON | 8 | Dic | Yes | 3.00mm | 3.00mm | 0.80mm | 0.65mm | |
pkg_2505 | PRBG1155FA-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.35mm | ||
H6T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
pkg_8753 | PTSP0056KA-A | TSSOP | 56 | IC | Yes | 1.20mm | ||||
pkg_3001 | PLQP0044GC-A | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | ||
KCC | K18.C | CFP | 18 | HERMETIC | HERMETIC | Yes | 11.18mm | 8.38mm | 0.00mm | 1.27mm |
pkg_8917 | PVSF0003ZA-A | SOT-23F | 3 | Dic | Yes | 2.90mm | 2.00mm | 0.90mm |