パッケージ | 名前 | Package Type 降順で並び替え | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
BCY144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
BC256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.40mm | 1.00mm | |
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
BQ165 | CABGA | 165 | 240 | PLASTIC | No | 15.00mm | 13.00mm | 1.20mm | 1.00mm | |
BYT142 | CABGA | 142 | G | PLASTIC | Yes | 6.20mm | 6.00mm | 0.82mm | 0.45mm | |
BE48 | CABGA | 48 | 240 | PLASTIC | No | 9.00mm | 9.00mm | 1.20mm | 0.75mm | |
BFG208 | CABGA | 208 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
BYG100 | CABGA | 100 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 1.00mm | 0.50mm | |
BAG144 | CABGA | 144 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.53mm | 1.00mm | |
BFG81 | CABGA | 81 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 1.35mm | 0.80mm | |
ABG100 | CABGA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.70mm | 0.80mm | |
BC144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.40mm | 1.00mm | |
BCG48 | CABGA | 48 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.27mm | 0.75mm | |
AKG176 | CABGA | 176 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.10mm | 0.65mm | |
BCG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.40mm | 1.00mm | |
BP256 | CABGA | 256 | 240 | PLASTIC | No | 17.00mm | 17.00mm | 1.76mm | 1.00mm | |
BCG484 | CABGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 1.59mm | 1.00mm | |
BDG100 | CABGA | 100 | G | PLASTIC | Yes | 11.00mm | 11.00mm | 1.20mm | 1.00mm | |
AJG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
BF48 | CABGA | 48 | 240 | PLASTIC | No | 7.00mm | 7.00mm | 1.40mm | 0.75mm | |
H2A | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
TKA | T3.D | CAN | 3 | HERMETIC | HERMETIC | Yes | 16.64mm | 10.54mm | 3.05mm | 2.54mm |
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
H2D | T10.B | CAN | 10 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.84mm |
TKD | T3.E | CAN | 3 | HERMETIC | HERMETIC | Yes | 20.19mm | 13.72mm | 6.35mm | 3.81mm |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
H2P | T8.C | CAN | 8 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
CD6 | CDIP | 6 | RoHS | HERMET | Yes | 7.00mm | 5.00mm | 1.50mm | 2.57mm | |
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
SD28 | CDIP | 28 | NP | HERMET | No | 37.72mm | 7.62mm | 3.56mm | 2.54mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
FBP | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FCA | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
FKQ | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FAZ | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBY | F14.3 | CERDIP | 14 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FKH | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKV | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FBT | F20.3 | CERDIP | 20 | HERMETIC | HERMETIC | Yes | 24.64mm | 7.32mm | 0.00mm | 2.54mm |
FCC | F18.3 | CERDIP | 18 | HERMETIC | HERMETIC | Yes | 22.61mm | 7.32mm | 0.00mm | 2.54mm |
FKR | F28.6 | CERDIP | 28 | HERMETIC | HERMETIC | Yes | 36.83mm | 13.21mm | 0.00mm | 2.54mm |
FBF | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FBZ | F16.3 | CERDIP | 16 | HERMETIC | HERMETIC | Yes | 19.30mm | 7.32mm | 0.00mm | 2.54mm |
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
FKX | F40.6 | CERDIP | 40 | HERMETIC | HERMETIC | Yes | 52.07mm | 13.21mm | 0.00mm | 2.54mm |
FAX | F8.3A | CERDIP | 8 | HERMETIC | HERMETIC | Yes | 9.65mm | 6.30mm | 0.00mm | 2.54mm |