パッケージ | 名前 | Package Type | Lead Count | カテゴリ 降順で並び替え | クラス | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
WPH | W5X5.25G | WLCSP-BP | 25 | PLASTIC | PLASTIC | Yes | 2.38mm | 2.34mm | 0.00mm | 0.40mm |
MTQ | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MPA | M16.173C | TSSOP-EP | 16 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
MVR | SOICW | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
MAA | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 1.27mm |
LFU | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
LIO | L68.8X8C | QFN | 68 | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.40mm | |
MXC | M14.173C | TSSOP-EP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
MBH | MDP0027 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.66mm | 3.91mm | 0.00mm | 0.00mm |
LHR | L72.10X10 | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.65mm | 0.50mm |
EFJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
L2Y | L10.2X2.5 | TQFN | 10 | PLASTIC | Yes | 2.00mm | 2.50mm | 0.75mm | 0.60mm | |
LIH | L28.4X4 | TQFN | 28 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm | |
MYR | MDP0044 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm |
MDC | M16.3 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.34mm | 7.52mm | 0.20mm | 1.27mm |
LJY | L28.5X5 | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
EQR | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
NDT | N28.45 | PLCC | 28 | PLASTIC | PLASTIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
QKV | ADT001 | PQFP | 160 | PLASTIC | PLASTIC | Yes | 27.99mm | 27.99mm | 0.00mm | 0.00mm |
MGY | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
LLK | L32.5X6A | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm |
EWG | E14.3 | PDIP | 14 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
LOH | L40.5X5D | TQFN | 40 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.40mm | |
PBM | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
LRO | L32.4X4G | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
QRS | Q128.14X20G | PQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 2.72mm | 0.50mm |
MJX | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
LNJ | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
L4H | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L1D | L12.3X3A | TQFN | 12 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
MLQ | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
LPV | L10.2.1X3.5E | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.00mm |
MPF | M14.173 | TSSOP | 14 | PLASTIC | Yes | 5.00mm | 4.39mm | 0.90mm | 0.65mm | |
VPF | V352.27X27 | BGA | 352 | PLASTIC | PLASTIC | Yes | 26.92mm | 26.92mm | 0.00mm | 1.00mm |
MNQ | M16.173 | TSSOP | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
LRF | L32.4X4 | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
WCX | W4X5.20B | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.82mm | 0.00mm | 0.40mm |
MPQ | MDP0048 | TSSOP-EP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.00mm |
LSS | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LAD | L16.5X5B | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.80mm |
WEZ | W5X8.40 | WLCSP-BP | 40 | PLASTIC | PLASTIC | Yes | 3.27mm | 2.01mm | 0.30mm | 0.40mm |
MRB | M8.118 | MSOP | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.00mm | 0.65mm |
LUQ | L30.4X6 | DFN | 30 | PLASTIC | PLASTIC | Yes | 5.99mm | 3.99mm | 22.86mm | 10.16mm |
LBS | L10.3X3B | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm |
MSM | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LDG | L32.7X7 | QFN | 32 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.00mm | 0.50mm |
WPP | W6X9.54B | WLCSP-TKCURDLBC | 54 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.54mm | 0.40mm |
LYX | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
LEV | L6.1.65X1.65 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |