パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス 降順で並び替え | Pb (Lead) Free | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
NLG44 | VFQFPN | 44 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.90mm | 0.50mm | |
LKA | L8.3X3A | TDFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.65mm |
MVT | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
NHG100 | VFQFPN | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.50mm | |
LLM | L20.4X4C | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
MXE | TSSOP | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
PHG54 | TSOP | 54 | G | PLASTIC | Yes | 22.22mm | 10.16mm | 1.00mm | 0.80mm | |
AHG52 | WLCSP | 52 | G | PLASTIC | Yes | 2.64mm | 3.94mm | 0.60mm | 0.40mm | |
LNE | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.00mm | |
MYT | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
LLC28 | LGA | 88 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 3.10mm | 1.50mm | |
NTG5 | VFQFPN | 5 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.80mm | 0.10mm | |
LPQ | L6.2X2.1 | DODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
NGA | N44.65 | PLCC | 44 | PLASTIC | PLASTIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
BTG144 | CABGA | 144 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.20mm | 0.80mm | |
LRA | MDP0046 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 5.00mm | 0.90mm | 0.00mm |
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
NEL12 | VFQFPN | 12 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
LSN | L24.4X4E | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
AVG63 | FCCSP | 63 | G | PLASTIC | Yes | 4.60mm | 3.80mm | 0.90mm | 0.50mm | |
LUJ | L46.4X7 | QFN | 46 | PLASTIC | PLASTIC | Yes | 7.01mm | 3.99mm | 0.90mm | 0.40mm |
LTX20 | LGA | 20 | G | PLASTIC | Yes | 4.60mm | 4.00mm | 1.15mm | 0.50mm | |
LWG | L12.2.2X1.4A | uTQFN | 12 | PLASTIC | PLASTIC | Yes | 2.21mm | 1.40mm | 0.00mm | 0.40mm |
EFV | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
LYO | L40.5X5C | VFQFPN | 40 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.40mm |
EQU | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
MAC | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
EWJ | E16.3 | PDIP | 16 | PLASTIC | PLASTIC | Yes | 19.05mm | 6.60mm | 3.94mm | 2.54mm |
MBJ | M14.15 | SOICN | 14 | PLASTIC | PLASTIC | Yes | 8.69mm | 3.94mm | 0.00mm | 1.27mm |
QAS | Q80.10X10 | LQFP | 80 | PLASTIC | PLASTIC | Yes | 9.98mm | 9.98mm | 0.00mm | 0.00mm |
ADG28 | CABGA | 28 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 1.00mm | 0.65mm | |
MDF | M18.3 | SOICW | 18 | PLASTIC | PLASTIC | Yes | 11.58mm | 7.52mm | 0.20mm | 1.27mm |
QMS | Q64.7X7 | LQFP | 64 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 1.40mm | 0.40mm |
BC196 | CABGA | 196 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
MHD | MDP0027 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.80mm | 7.49mm | 0.00mm | 0.00mm |
QRY | Q128.14X20F | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
BL676 | FCBGA | 676 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
MJR | M24.209 | SSOP | 24 | PLASTIC | PLASTIC | Yes | 8.20mm | 5.31mm | 1.75mm | 0.65mm |
04/22/2024 | TPD | 0 | RC21008BXXX | RC21008B000GND#BB0 | 2.98 | 3.89mm | 0.00mm | 4.27mm | ||
WQA | GWS2350S | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.37mm | 1.37mm | 0.00mm | 0.00mm |
WSB | KGF18N05D-700-SP-2 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSG | W7X7.49C | WLCSP-BP | 49 | SPD_GENERAL | SPD_GENERAL | Yes | 3.50mm | 3.50mm | 0.98mm | 0.50mm |
WRA | KGF4N60 | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.47mm | 1.47mm | 0.00mm | 0.00mm |
WSE | GWS5N70-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WQB | GWS4621L | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.81mm | 1.81mm | 0.00mm | 0.00mm |
WSC | KGF18N05D-SP-400 | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 3.08mm | 3.08mm | 0.00mm | 0.00mm |
WSA | KGF16N05D-400 | WLCSP-CUP | 20 | SPD_GENERAL | SPD_GENERAL | Yes | 2.48mm | 1.17mm | 0.00mm | 0.00mm |
WSF | GWS2N7002-RH | WLCSP-BP | 36 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
WSD | GWS1N60D | WLCSP-BP | 6 | SPD_GENERAL | SPD_GENERAL | Yes | 1.19mm | 1.19mm | 0.00mm | 0.00mm |