パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free | 長さ | 幅 降順で並び替え | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_9995 | PLBG0165FD-B | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
pkg_2835 | PLBG0208GC-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.56mm | ||
pkg_6858 | PLBG0165FD-A | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.40mm | ||
pkg_6869 | PLBG0565KA-A | LFBGA | 565 | IC | Yes | 15.00mm | 15.00mm | 1.30mm | ||
BF208 | CABGA | 208 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
YGD | L15.15X15 | Module | 15 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.50mm | 1.30mm |
pkg_523 | PLBG0240GA-A | LFBGA | 240 | IC | Yes | 15.00mm | 15.00mm | 1.40mm | ||
BBG160 | PBGA | 160 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
pkg_7953 | PLBG0385KA-A | LFBGA | 385 | IC | Yes | 15.00mm | 15.00mm | 1.43mm | ||
YGE | L23.15X15 | Module | 23 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 2.20mm | 1.10mm |
pkg_11477 | PRBG0233GA-A | FBGA | 233 | IC | Yes | 15.00mm | 15.00mm | 1.90mm | ||
pkg_8401 | PRBG0196FA-A | BGA | 196 | IC | Yes | 15.00mm | 15.00mm | 1.81mm | ||
YGF | L21.15X15 | Module | 21 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.50mm | 1.13mm |
pkg_20088 | PLBG0456KC-A | LFBGA | 456 | IC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.50mm | |
pkg_10695 | PLBG0353JA-A | LFBGA | 353 | IC | Yes | 15.00mm | 15.00mm | 1.51mm | ||
pkg_7923 | PLBG0233GA-A | LFBGA | 233 | IC | Yes | 17.00mm | 15.00mm | 1.58mm | ||
pkg_157 | PLBG0264GA-A | LFBGA | 264 | IC | Yes | 15.00mm | 15.00mm | 1.40mm | ||
BFG208 | CABGA | 208 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 0.80mm | |
pkg_7934 | PLBG0273JA-A | LFBGA | 273 | IC | Yes | 15.00mm | 15.00mm | 1.53mm | ||
YGG | Y22.15X15 | Module | 22 | PLASTIC | PLASTIC | Yes | 15.00mm | 15.00mm | 3.60mm | 1.00mm |
pkg_8008 | PLBG0176GC-A | LFBGA | 176 | IC | Yes | 15.00mm | 15.00mm | 1.66mm | ||
pkg_2857 | PLBG0273JA-B | LFBGA | 273 | IC | Yes | 15.00mm | 15.00mm | 1.51mm | ||
BCG196 | CABGA | 196 | G | PLASTIC | Yes | 15.00mm | 15.00mm | 1.40mm | 1.00mm | |
pkg_20037 | PLBG0324GB-A | LFBGA | 324 | IC | Yes | 15.00mm | 15.00mm | 1.50mm | ||
BB160 | PBGA | 160 | 240 | PLASTIC | No | 15.00mm | 15.00mm | 1.76mm | 1.00mm | |
pkg_8030 | PLBG0165FG-A | LBGA | 165 | IC | Yes | 17.00mm | 15.00mm | 1.46mm | ||
pkg_7914 | PLBG0208GA-A | LFBGA | 208 | IC | Yes | 15.00mm | 15.00mm | 1.58mm | ||
VDC | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
VDE | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
HXA | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HVR | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
H6H | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HVS | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
H6T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
HVW | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HXH | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
HCC | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
HVZ | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
H1T | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
PDG48 | PDIP | 48 | G | PLASTIC | Yes | 61.70mm | 15.24mm | 3.80mm | 2.54mm | |
SB48 | SB | 48 | NP | HERMET | No | 61.72mm | 15.24mm | 3.30mm | 2.54mm | |
H6G | T12.C | CAN | 12 | HERMETIC | HERMETIC | Yes | 0.00mm | 15.24mm | 0.00mm | 10.16mm |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
PD28 | PDIP | 28 | 240 | PLASTIC | No | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
CD40 | CDIP | 40 | RoHS | HERMET | Yes | 52.60mm | 15.24mm | 4.06mm | 2.54mm | |
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
BLG345 | FCBGA | 345 | G | PLASTIC | Yes | 24.00mm | 15.50mm | 2.80mm | 1.00mm |