パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free 降順で並び替え | 長さ | 幅 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11893 | PLQP0044GC-D | LQFP | Yes | |||||||
MNC | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
pkg_759 | PRQP0100JF-A | HQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 3.05mm | ||
pkg_8758 | PWQN0056KA-A | WQFN | 56 | IC | Yes | 0.80mm | ||||
pkg_1736 | PVQN0040KE-A | HVQFN | 40 | IC | Yes | 6.00mm | 6.00mm | 0.95mm | ||
MQM | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
pkg_7652 | PRQP0208KG-D | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_9016 | PRSP0004ZA-A | SOT-223 | 4 | Dic | Yes | |||||
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
pkg_2984 | PLQP0128KE-A | LFQFP | 128 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
pkg_771 | PRQP0144KA-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_960 | PRBG0561FA-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_37 | PRSP0028DC-A | SOP | 28 | IC | Yes | 18.30mm | 8.40mm | 2.50mm | ||
pkg_7768 | PRBG0596FB-B | BGA | 596 | IC | Yes | 27.00mm | 27.00mm | 2.43mm | ||
QFE | MDP0055 | MQFP | 128 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.75mm | 0.50mm |
H9D | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
pkg_500 | PLQP0116JA-A | LQFP | 116 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
pkg_7826 | PRDP0014AH-A | DIP | 14 | IC | Yes | 19.22mm | 6.40mm | 4.50mm | ||
QSH | Q80.12X12A | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
KCG | K16.E | CFP | 16 | HERMETIC | HERMETIC | Yes | 10.41mm | 6.86mm | 2.57mm | 1.27mm |
pkg_6700 | PRSS0004AE-B | LDPAK(S)-(1) | 4 | Dic | Yes | |||||
pkg_7886 | PLBG0160GD-A | LFBGA | 160 | IC | Yes | 13.00mm | 13.00mm | 1.58mm | ||
WAK | W5X7.35C | WLCSP-TKCURDL | 35 | PLASTIC | PLASTIC | Yes | 3.67mm | 2.55mm | 0.60mm | 0.50mm |
LCC | L20.4X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
pkg_6777 | PXSN0002ZB-A | MP-6 | 2 | Dic | Yes | |||||
L3Z | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
LFF | L32.5X5G | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
MTF | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_6854 | PRBG0560GA-A | HFBGA | 560 | IC | Yes | 25.00mm | 25.00mm | 2.60mm | ||
L4B | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
LJA | L48.7X7B | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
MWT | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
pkg_20126 | PRBG0516GD-A | BGA | 516 | IC | Yes | 25.00mm | 25.00mm | 1.00mm | 0.80mm | |
LMH | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
MZZ | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
PHG | P5.049 | SC70 | 5 | PLASTIC | PLASTIC | Yes | 1.24mm | 2.01mm | 1.90mm | 0.65mm |
pkg_1049 | PLBG0417KA-A | LFBGA | 417 | IC | Yes | 13.00mm | 13.00mm | 1.30mm | ||
pkg_1112 | PTSP0005ZC-A | CMPAK | 5 | Dic | Yes | 2.00mm | 1.25mm | 1.10mm | ||
pkg_7895 | PLBG0169KA-A | LFBGA | 169 | IC | Yes | 8.00mm | 8.00mm | 1.22mm | ||
pkg_11659 | PLQP0100KB-B | LFQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | 0.50mm | |
pkg_7958 | PLBG0040HA-A | LFBGA | 40 | IC | Yes | 10.50mm | 6.00mm | 1.27mm | ||
WFW | W3X3.9D | WLCSP-BPBC | 9 | PLASTIC | PLASTIC | Yes | 1.45mm | 1.45mm | 0.00mm | 0.40mm |
pkg_11851 | PWQN0048LB-A | HWQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
pkg_8021 | PVLG0049KA-A | VFLGA | 49 | IC | Yes | 5.00mm | 5.00mm | 0.98mm | ||
WX6 | DIE | 0 | GENERAL | GENERAL | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8086 | PRQP0048GA-A | QFP | 48 | IC | Yes | 14.00mm | 10.00mm | 2.50mm | ||
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
LQP | L10.3X2 | TDFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 19.81mm | 0.75mm | 0.00mm |