画像
不揮発性メモリ(NVM)は、あらゆるシステム設計の中核をなす重要なコンポーネントです。 重要なデータを保持し、システムの起動方法を制御し、全体的なパフォーマンスに影響を与えます。 適切なNVMを選ぶことが重要です。 私たちがそのお手伝いします。 当社の幅広いNVM製品は、お客様のシステムの調整と最適化を支援するために設計されたさまざまな機能を提供します。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
1 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.7127 | |
2 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.6606 | |
4 Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC 150MIL 8S1 8, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80, 5 x 6 | 0.8113 | |
8Mbit 2.7V Minimum SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.159 | |
256 Kbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.5563 | |
32Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W, UBGA 9CC19 - 6x6 | 5 x 6, 5.18 x 7.70 | 2.158 | |
512 Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, TSSOP | 2 x 3, 2.9 x 4.31, 3.81 x 4.80 | 0.4346 | |
64Mbit, 2.7V to 3.6V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-W | 5 x 6, 5.18 x 7.70 | 4.092 | |
8Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN | 5 x 6 | ||
16Mbit, 1.65V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC 150MIL 8S1 8 | 3.81 x 4.80, 5 x 6 | 1.252 | |
1Mbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.5426 | |
256Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.4274 | |
512-Kbit, 2.3V to 3.6V Range SPI Serial Flash Memory with Dual-Read Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, UDFN 8MA3 - 2x3 | 2 x 3, 3.81 x 4.80 | 0.2842 | |
1Mbit超低エネルギーシリアルフラッシュメモリ | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2315 | |
2Mbit超低エネルギーシリアルフラッシュメモリ | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2493 | |
4 Mbit Ultra-low Energy Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.2671 | |
8Mビット超低エネルギーシリアルフラッシュメモリ | SPI NOR Flash | -40 to 85°C | DFN, SOICN, SOICW | 2 x 3 | 0.2747 | |
4Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.374 | |
8Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3 | |
16Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.4867 | |
32Mbit, 1.65 V to 3.6 V SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6, 5.18 x 7.70 | 0.7127 | |
16Mbit, 2.3 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | SOIC 150MIL 8S1 8, SOIC 208MIL 8S2 8, UDFN 8MA1 8 - 5x6 | |||
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.9968 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.047 | |
8Mbit, 1.7 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.453 | |
128Mbit、3V SPIシリアルフラッシュメモリ、デュアル I/Oおよびクアッド I/O対応 | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | 1.47 | |
64Mbit, 3V SPI Serial Flash Memory with Dual I/O and Quad I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70 | 0.9461 | |
128Mbit、1.7V以上のSPIシリアルフラッシュメモリ、デュアル I/O、クワッド I/O、QPIに対応 | SPI NOR Flash | -40 to 85°C | See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.487 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, UDFN 8MA1 8 - 5x6, WLCSP | 4 x 3 | 0.7127 | |
4Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN | 2 x 3, 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.2259 | |
8Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.25 | |
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C, -40 to 105°C | SOIC-W, UDFN | 5 x 6, 5.18 x 7.70 | ||
16Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.452 | |
32Mbit、2.7V以上のデュアルI/O対応SPIシリアルフラッシュメモリ | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.5326 | |
64Mbit、2.7V以上のデュアルI/O対応SPIシリアルフラッシュメモリ | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-W | 5 x 6, 5.18 x 7.70, 5.18 x 7.71 | 0.9461 | |
128Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | 8S4, See Wafer-Die Solution Menu, UDFN, WLCSP | 5 x 6 | 1.263 | |
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N, See Wafer-Die Solution Menu, WLCSP | 3.81 x 4.80, 4 x 3, 5 x 6 | 0.6779 | |
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support | SPI NOR Flash | -40 to 85°C | DFN, See Wafer-Die Solution Menu, WLCSP | 5 x 6 | 1.013 | |
1Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.7649 | |
2Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.825 | |
4Mbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and Low Read Current | SPI NOR Flash | -40 to 85°C, -40 to 125°C | DFN, SOIC-N, SOIC 150MIL 8S1 8, UDFN 8MA1 8 – 5x6, WLCSP | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.875 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.3592 | |
8Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.5041 | |
16Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 2 x 3, 3.81 x 4.80, 5.18 x 7.70 | 0.6084 | |
32Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory with Multi-I/O Support | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, UDFN 8MA1 8 - 5x6, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.8278 | |
512Kbit, 1.65V to 3.6V Range SPI Serial Flash Memory with Dual Read Support and low Read Current | SPI NOR Flash | -40 to 85°C | DFN, SOIC-N | 2 x 3, 3.81 x 4.80 | 0.6606 | |
2Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.8954 | |
4Mbit, 1.65 V to 4.4 V Range SPI Serial Flash Memory with Dual I/O Support | SPI NOR Flash | -40 to 85°C | 8-WLCSP, DFN, SOIC-N, UDFN 8MA1 8 - 5x6 | 2 x 3, 3.81 x 4.80, 5 x 6 | 0.9968 | |
2Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C | DFN, DWF, SOIC-N, SOIC-W, WLCSP | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 0.7683 | |
4Mbit, 1.65 V to 3.6 V Range SPI Serial Flash Memory | SPI NOR Flash | -40 to 85°C, -40 to 125°C | 8-WLCSP, DFN, DWF, SOIC-N, SOIC-W | 3.81 x 4.80, 5 x 6, 5.18 x 7.70 | 1.047 |
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.