封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free 降序排列 | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PDG28 | PDIP | 28 | G | PLASTIC | Yes | 36.60mm | 15.24mm | 3.80mm | 2.54mm | |
pkg_8041 | PLQP0080JB-B | LQFP | 80 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
PBQ | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 0.00mm | 0.95mm |
L5B | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8105 | PLQP0064GD-A | LQFP | 64 | IC | Yes | 14.00mm | 14.00mm | 1.70mm | ||
pkg_10355 | PWSN0006JD-B | HUSON | 6 | Dic | Yes | 2.00mm | 2.00mm | 0.75mm | ||
CTG8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
pkg_8169 | PRSJ0026DA-B | SOJ | 26 | IC | Yes | 17.30mm | 7.62mm | 3.70mm | ||
pkg_1098 | PVQN0020KB-A | VQFN | 20 | IC | Yes | 4.00mm | 4.00mm | 0.95mm | ||
WAFERF | WAFER | 0 | G | WAFER | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8232 | PTSA0040KA-C | TSOP(1) | 40 | IC | Yes | 20.00mm | 10.00mm | 1.10mm | ||
pkg_1153 | PLQP0208KB-A | LFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 1.70mm | ||
AZR81 | WLCSP | 81 | G | PLASTIC | Yes | 3.97mm | 3.96mm | 0.60mm | 0.40mm | |
pkg_8294 | PTSB0054GA-A | TSOP(2) | 54 | IC | Yes | 22.22mm | 10.16mm | 1.20mm | ||
LPG | L6.2X2.1 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 2.00mm | 2.10mm | 0.75mm | 0.65mm |
pkg_11827 | PLQP0100JC-A | LQFP | 100 | IC | Yes | 20.00mm | 14.00mm | 1.60mm | ||
pkg_698 | PTSP0008JB-B | TSSOP | 8 | Dic | Yes | 4.40mm | 3.00mm | |||
pkg_8355 | TLBG0071GA-A | T-LFBGA | 71 | IC | Yes | 11.00mm | 7.00mm | 1.21mm | ||
LSD | L32.5X5S | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
WPB | W3X4.12C | WLCSP-BP | 12 | PLASTIC | PLASTIC | Yes | 1.69mm | 1.39mm | 0.50mm | 0.40mm |
pkg_7507 | PLSP0003ZD-A | MM | 3 | Dic | Yes | 2.90mm | 1.50mm | 1.40mm | ||
LVY | L31.5X7A | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
KDC | K28.A | CFP | 28 | HERMETIC | Yes | 17.78mm | 12.70mm | 0.00mm | 1.27mm | |
pkg_7572 | PRSS0004ZS-A | MP-88 | 3 | Dic | Yes | 19.50mm | 15.70mm | |||
LZU | L28.4X4A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 4.00mm | 4.00mm | 0.03mm | 0.02mm |
LOC | L22.4X4A | TQFN | 22 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.50mm | |
pkg_7641 | PRQP0160KB-D | HFQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
MCU | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LOP | L24.4X4E | TQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm | |
pkg_77 | PRQP0100KB-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
MJH | M28.209 | SSOP | 28 | PLASTIC | PLASTIC | Yes | 10.21mm | 5.31mm | 1.75mm | 0.65mm |
pkg_20017 | PVBG0064LB-A | VFBGA | 64 | IC | Yes | 4.00mm | 4.00mm | 0.99mm | 0.40mm | |
pkg_7757 | PRBG0484DA-A | BGA | 484 | IC | Yes | 35.00mm | 35.00mm | 2.53mm | ||
MNC | M20.173 | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.65mm |
MYW | M8.15 | SOICN | 8 | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm | |
pkg_7815 | PRBG0580DD-A | HBGA | 580 | IC | Yes | 45.00mm | 45.00mm | 1.95mm | ||
MQM | M10.118A | MSOP | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.86mm | 0.50mm |
DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
L2U | L32.4X4C | QFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.40mm | |
pkg_120 | PRQP0296LA-B | HFQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7874 | PLBG0121GD-A | LFBGA | 121 | IC | Yes | 12.00mm | 12.00mm | 1.38mm | ||
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8672 | PRDP0008AF-A | DIP | 8 | IC | Yes | 9.60mm | 6.30mm | 3.60mm | ||
pkg_20097 | PLBG0064KB-A | LFBGA | 64 | IC | Yes | 5.00mm | 5.00mm | 1.29mm | 0.50mm | |
pkg_2509 | PRBG1155FF-A | HBGA | 1155 | IC | Yes | 35.00mm | 35.00mm | 3.90mm | ||
MOP | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
pkg_7584 | PRSP0013FA-A | HSSOP | 12 | Dic | Yes | 7.50mm | 6.40mm | 2.55mm | ||
MAF | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
LIT | L39.5X6A | PQFN | 39 | PLASTIC | Yes | 6.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7651 | PRQP0208KG-C | HFQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.80mm |