文档标题 | 信息 |
---|---|
Package Name | PVQN0020KB-A |
Package Previous Code | TNP-20C |
JEITA Standard | P-VQFN20-4x4-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_1098 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.95 |