文档标题 | 信息 |
---|---|
Package Name | PRBG1155FF-A |
Package Previous Code | P1155F5-100-RNB-2 |
JEITA Standard | P-HBGA1155-35x35-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_2509 |
Lead Count | 1155 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 3.9mm |
Pkg. Dimensions (mm) | 35 x 35 x 3.9 |