文档标题 | 信息 |
---|---|
Package Description | COL 2 X2 |
Package Status | Active |
Package Type | COL |
类别 | PLASTIC |
Package Code | CTG8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2mm |
Pb Free Category | e3 Sn |
宽度 | 2mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Package Carrier | CAN |
Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.75 |