文档标题 | 信息 |
---|---|
Package Name | L32.4X4C |
Package Previous Code | L2U |
Package Description | 32 LEAD QFN (4 x 4mm) 0.90mm nominal |
Package Status | Active |
Package Type | QFN |
Package Code | L2U |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |