封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 降序排列 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_9897 | PRSS0003AN-A | TO-220AB-2L | 3 | Dic | Yes | |||||
pkg_6727 | PRSS0004AE-A | LDPAK(L) | 4 | Dic | Yes | |||||
pkg_8479 | PWSN0008DA-A | WPAK | 8 | Dic | Yes | |||||
pkg_8691 | PRSP0016DA-A | SOP | 16 | IC | Yes | |||||
pkg_8732 | PLQP0040JB-A | LQFP | 40 | IC | Yes | 1.70mm | ||||
pkg_8834 | GRZZ0002ZA-A | DO-41 | 2 | Dic | Yes | |||||
pkg_9500 | PRSS0004ZJ-B | TO-251 | 4 | Dic | Yes | |||||
pkg_11886 | PRBG1022GB-A | FBGA | 1022 | Yes | ||||||
pkg_1302 | PUSF0003ZA-A | MFPAK | 3 | Dic | Yes | |||||
pkg_6737 | PRSS0004ZD-D | DPAK(L)-(3) | 4 | Dic | Yes | |||||
pkg_6770 | PTSP0002ZA-A | URP | 2 | Dic | Yes | |||||
pkg_6891 | PRSS0004AC-A | TO-220AB | 4 | Dic | Yes | |||||
pkg_8669 | SXBG0005KB-A | S-XFBGA | 5 | IC | Yes | 0.50mm | ||||
pkg_8703 | PRDP0022BA-B | SDIP | 22 | IC | Yes | |||||
pkg_8749 | SVBG0048ZA-A | S-WFBGA | 48 | IC | Yes | |||||
pkg_8801 | PRSS0004AE-C | LDPAK(S)-(2) | 4 | Dic | Yes | |||||
pkg_11897 | SXBG0156MA-A | WLBGA | 156 | Yes | ||||||
pkg_6704 | PTSP0003ZB-A | CMPAK | 3 | Dic | Yes | 1.10mm | ||||
pkg_6750 | PWSN0008DC-A | WPAK(2) | 8 | Dic | Yes | |||||
pkg_8681 | PUSN0010KC-A | HUSON | 10 | IC | Yes | 0.60mm | ||||
pkg_8717 | PLQP0040JB-B | HLQFP | 28 | IC | Yes | |||||
pkg_8816 | PRSS0004AB-A | TO-220S | 4 | Dic | Yes | |||||
pkg_6728 | PRSS0004ZD-A | DPAK(L)-(1) | 4 | Dic | Yes | |||||
pkg_6761 | PLSP0003ZC-A | MPAK | 3 | Dic | Yes | |||||
pkg_8692 | PRSP0016DJ-A | SOP | 16 | IC | Yes | |||||
pkg_8835 | GRZZ0002ZB-A | DO-35 | 2 | Dic | Yes | |||||
pkg_9501 | PRSP0004ZB-A | SOT-223 | 4 | Dic | Yes | |||||
pkg_11887 | PRBG1022GA-B | FBGA | 1022 | Yes | ||||||
pkg_1303 | PRSS0004ZE-A | TO-3P | 4 | Dic | Yes | |||||
pkg_6695 | PWSF0002ZA-A | UFP | 2 | Dic | Yes | |||||
pkg_6738 | PTSP0003ZA-A | CMPAK | 3 | Dic | Yes | |||||
pkg_6771 | PWSF0002ZC-A | URP-F | 2 | Dic | Yes | |||||
TAQ | T3.C | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 9.14mm | 0.00mm | 5.08mm |
MTX | SOICN | 8 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETZ | PDIP | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFD | V256.17X17C | PBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 1.40mm | 0.50mm |
EQH | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
LPH | L4.2.00X1.25 | ODFN | 4 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.70mm |
MVH | SOICW | 24 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
TDF | T3.B | CAN | 3 | HERMETIC | HERMETIC | Yes | 0.00mm | 5.38mm | 0.00mm | 2.54mm |
MUA | SOICN | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EUA | PDIP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
VFE | V256.17X17B | LBGA | 256 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MOB | MDP0044 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.90mm | 0.65mm |
ML0100AA | MODULE | 100 | G | MODULE | Yes | 0.00mm | 0.00mm | 1.85mm | 0.80mm | |
DICE725 | NA | 0 | NP | PLASTIC | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
EQJ | PDIP | 28 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
QLK | ADT001 | LQFP | 160 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
QRQ | ADT001 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |