文档标题 | 信息 |
---|---|
Package Name | V256.17X17B |
Package Previous Code | VFE |
Package Description | 256 LEAD LBGA PACKAGE(17 x 17mm) |
Package Status | Active |
Package Type | LBGA |
类别 | PLASTIC |
Package Code | VFE |
分类 | PLASTIC |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |