文档标题 | 信息 |
---|---|
Package Description | Module LGA 16.3x17.0x1.85 mm 0.8mm pitc |
Package Status | Active |
Package Type | MODULE |
类别 | MODULE |
Package Code | ML0100AA |
分类 | G |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 0mm |
Pb Free Category | , e4 Au |
宽度 | 0mm |
Thickness | 1.85mm |
Peak Reflow Temp | 250.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 0.0, 17.0 x 0.0, 16.3 x 1.85 |