文档标题 | 信息 |
---|---|
Package Name | ADT001 |
Package Previous Code | QLK |
Package Description | 160 LEAD LQFP (24x24mm) (1.0mm LEAD LENGTH) |
Package Status | Active |
Package Type | LQFP |
类别 | PLASTIC |
Package Code | QLK |
分类 | PLASTIC |
Lead Count | 160 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 0.00 x 0.00 x 0.00 |