封装 | 名称 | Package Type | Lead Count | 分类 | 类别 降序排列 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
MUC | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
YGS | Y41.17X19 | Module | 41 | PLASTIC | PLASTIC | Yes | 17.00mm | 19.00mm | 3.55mm | 1.00mm |
NQG100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.77mm | 0.50mm | |
LKF | L8.4X4 | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.80mm |
MVY | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
LLT | L31.5X7C | QFN | 31 | PLASTIC | Yes | 7.01mm | 5.00mm | 1.00mm | ||
MXJ | TSSOP | 20 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
ETG52 | TQFP | 52 | G | PLASTIC | Yes | 10.00mm | 10.00mm | 1.00mm | 0.65mm | |
NBG12 | DFN | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.80mm | 0.50mm | |
LNJ | L8.3X3D | DFN | 8 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MZF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
PMG8 | MSOP | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.97mm | 0.60mm | |
LPV | L10.2.1X3.5E | HODFN | 10 | PLASTIC | PLASTIC | Yes | 3.50mm | 2.10mm | 0.00mm | 0.00mm |
NHQ | N44.65 | PLCC | 44 | PLASTIC | PLASTIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
AG352 | TEPBGA | 352 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.33mm | 1.27mm | |
LRF | L32.4X4 | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
LSS | L36.6X6A | QFN | 36 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LNG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 0.85mm | 1.25mm | |
LUQ | L30.4X6 | DFN | 30 | PLASTIC | PLASTIC | Yes | 5.99mm | 3.99mm | 22.86mm | 10.16mm |
CAA | C69.5X5 | QFN | 69 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.68mm | 0.40mm |
LWN | L52.6X6A | VFQFPN | 52 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm |
EKW | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
LYX | L60.7X7 | QFN | 60 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.40mm |
ETC | PDIP | 8 | PLASTIC | PLASTIC | Yes | 9.52mm | 6.35mm | 0.00mm | 0.00mm | |
MAH | M8.15E | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.90mm | 3.91mm | 0.00mm | 1.27mm |
EWW | E40.6 | PDIP | 40 | PLASTIC | PLASTIC | Yes | 52.07mm | 13.97mm | 4.06mm | 2.54mm |
MBY | M8.15 | SOIC | 8 | G | PLASTIC | Yes | 4.90mm | 3.90mm | 1.50mm | 1.27mm |
QHU | Q100.14X20 | MQFP-HS | 100 | PLASTIC | PLASTIC | Yes | 19.99mm | 14.00mm | 2.72mm | 0.65mm |
AM376 | PBGA | 376 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.03mm | 1.00mm | |
MDT | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
QNZ | Q64.10X10D | TQFP | 64 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 1.00mm | 0.50mm |
MHQ | M20.3 | SOICW | 20 | PLASTIC | PLASTIC | Yes | 12.85mm | 7.52mm | 0.00mm | 1.27mm |
QTC | ADT001 | TQFP | 80 | PLASTIC | PLASTIC | Yes | 11.99mm | 11.99mm | 0.00mm | 0.00mm |
BR676 | FCBGA | 676 | RoHS | PLASTIC | No | 27.00mm | 27.00mm | 3.40mm | 1.00mm | |
MKL | M24.15 | QSOP | 24 | PLASTIC | PLASTIC | Yes | 8.64mm | 3.94mm | 1.55mm | 0.64mm |
VDE | V196.15X15 | FBGA | 196 | PLASTIC | PLASTIC | Yes | 15.01mm | 15.01mm | 1.02mm | 1.00mm |
DMG80 | QVSOP | 80 | G | PLASTIC | Yes | 20.50mm | 3.81mm | 1.60mm | 0.50mm | |
LAO | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
MLV | M16.15A | QSOP | 16 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 1.47mm | 0.64mm |
WCE | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 3.89mm | 2.62mm | 0.00mm | 0.00mm | |
L3X | L24.4X5G | VFQFPN | 24 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.75mm | 0.50mm |
LBX | L16.3X3B | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
MNV | MDP0048 | TSSOP-EP | 20 | PLASTIC | PLASTIC | Yes | 6.50mm | 4.39mm | 0.00mm | 0.00mm |
WEH | W3X5.15A | WLCSP-TKCURDLBC | 15 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.51mm | 0.54mm | 0.40mm |
NLG8 | VFQFPN | 8 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 1.00mm | 0.65mm | |
LDN | L16.5X5D | WFQFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.85mm | 0.80mm |
MPV | M14.173A | TSSOP-EP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
WFQ | W4X5.20H | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.07mm | 1.67mm | 0.00mm | 0.40mm |