文档标题 | 信息 |
---|---|
Package Name | L24.4X5G |
Package Previous Code | L3X |
Package Description | 24 Lead PQFN 4x5x0.75 |
Package Status | Active |
Package Type | PQFN |
Package Code | L3X |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 5mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4.00 x 5.00 x 0.76 |