文档标题 | 信息 |
---|---|
Package Name | N44.65 |
Package Previous Code | NHQ |
Package Description | 44 LEAD PLCC |
Package Status | Active |
Package Type | PLCC |
类别 | PLASTIC |
Package Code | NHQ |
分类 | PLASTIC |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 16.51mm |
宽度 | 16.51mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 16.51 x 16.51 x 0.00 |