图像

Renesas Analog IP includes analog IP and data converter IP, such as 12-bit DAC, SAR ADC, and temperature sensor IP used in various high-speed PLLs and comparators that have clock functions.
Some IPs below are contracted design. Please contact us for detail.
Function | IP name | Process (or Soft macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
Clock | 4.1GHz Multiplying PLL | TSMC 16nm | Preliminary (Inquiry required) |
![]() |
Contact |
4GHz Fractional PLL | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.8GHz SSCG PLL (HPC+) | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.4GHz Deskew PLL | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.7GHz Multiplying PLL | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
5GHz Multiplying PLL | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.8GHz SSCG PLL (HPM/HPC) | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.68GHz Deskew PLL | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
1.25GHz Multiplying PLL | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
1.056GHz SSCG PLL | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
Convertor | 2ch 12-bit R-2R DAC w/ buffer (3us) | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
Contact |
2ch 8-bit R-String DAC (2uA) | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
12-bit SAR ADC (1.8V, 0.5us) Process : TSMC CLN28HPM/HPC Available metallization technologies :4X2Y2R+AP RDL |
TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
12-bit SAR ADC (1.8V, 0.5us) Process : TSMC CLN28HPC+ Available metallization technologies :5X2Y2R_UT+AP RDL |
TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
12-bit SAR ADC (3V, 0.4us) Process : TSMC CLN40LP Available metallization technologies :4X2Y1Z+AP |
TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
12-bit SAR ADC (3V, 0.4us) Process : TSMC CLN40LP Available metallization technologies :4X2Z+AP |
TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
Temp. Sensor, etc | Temp. Sensor (with ADC) | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
Contact |
Temp. Sensor (with analog output buffer) | TSMC 28nm | Preliminary (Inquiry required) |
![]() |
||
Temp. Sensor (with analog output buffer) | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
Voltage Detector (3ch) | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
High Speed Comparator | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
Low Power Comparator | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
OPAMP | TSMC 40nm | Preliminary (Inquiry required) |
![]() |
||
Analog Switch w/ Gate Voltage Booster | TSMC 40nm | Preliminary (Inquiry required) |
![]() |