封装 降序排列 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
LGG22 | LGA | 22 | G | PLASTIC | Yes | 20.00mm | 18.00mm | 1.30mm | 3.30mm | |
LGG32 | LGA | 32 | G | PLASTIC | Yes | 9.00mm | 3.50mm | 1.40mm | 0.50mm | |
LGG48 | LGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.50mm | |
LGG6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 2.20mm | 0.70mm | 0.80mm | |
LGG8 | LGA | 8 | G | PLASTIC | Yes | 1.50mm | 1.50mm | 0.70mm | 0.50mm | |
LGH | L72.10X10J | SCQFN | 72 | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm | |
LGI | L24.4X4D | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LGJ | L24.4X4K | SCQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LGK | L68.10X10E | SCQFN | 68 | PLASTIC | PLASTIC | Yes | 10.00mm | 10.00mm | 0.85mm | 0.50mm |
LGL | L48.7X7N | SCQFN | 48 | PLASTIC | Yes | 7.01mm | 0.00mm | 0.90mm | 0.50mm | |
LGM | L32.5X5A | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LGN | L24.4X4 | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LGO | L48.6X6 | TQFN | 48 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.75mm | 0.40mm |
LGP | L40.6X6 | QFN | 40 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 0.90mm | 0.50mm |
LGR | L48.7X7 | QFN | 48 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LGR48 | LGA | 48 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.70mm | 0.50mm | |
LGS | L32.5X5B | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LGT | L20.4X4 | QFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LGV48 | LGA | 48 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.40mm | |
LGW | L32.5X5N | SCQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
LGW34 | LGA | 34 | G | PLASTIC | Yes | 12.00mm | 8.00mm | 1.42mm | 1.00mm | |
LGY | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LH2 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LH3 | L32.5X5C | TQFN | 32 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
LHA | L24.4X4K | SCQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LHC | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LHD | L24.4X4L | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
LHE | L24.4X4B | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LHF | L28.5X5 | QFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm |
LHG20 | LGA | 20 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 5.00mm | 1.00mm | |
LHG6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.80mm | 1.00mm | |
LHG8 | LGA | 8 | G | PLASTIC | Yes | 3.20mm | 2.50mm | 0.98mm | 0.60mm | |
LHH | L16.3X3B | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LHI | L28.5X5 | QFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
LHJ | L36.6X6D | SCQFN | 36 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.50mm | |
LHK | L24.4X4K | SCQFN | 24 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm | |
LHN | L20.4X4A | TQFN | 20 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.80mm | 0.50mm |
LHO | L32.4X4G | TQFN | 32 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.40mm |
LHP | L28.5X5A | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.00mm |
LHQ | L44.7X7A | QFN | 44 | PLASTIC | PLASTIC | Yes | 7.01mm | 7.01mm | 0.90mm | 0.50mm |
LHR | L72.10X10 | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.65mm | 0.50mm |
LHS | L16.3X3 | QFN | 16 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LHT | L24.4X4C | QFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.90mm | 0.50mm |
LHU | L10.3X3C | DFN | 10 | PLASTIC | PLASTIC | Yes | 3.00mm | 3.00mm | 0.90mm | 0.50mm |
LHV | L28.5X5B | TQFN | 28 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |
LHV4 | LGA | 4 | G | PLASTIC | Yes | 2.10mm | 2.10mm | 0.90mm | 1.00mm | |
LHV6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.90mm | 1.00mm | |
LHW | L56.8X8A | QFN | 56 | PLASTIC | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.00mm |
LHW20 | LGA | 20 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 0.95mm | 0.50mm | |
LHX | L32.5X5C | TQFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm |