文档标题 | 信息 |
---|---|
Package Description | LGA 12.00x8.00x1.42 mm 1 mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LGW34 |
分类 | G |
Lead Count | 34 |
Pb (Lead) Free | Yes |
长度 | 12mm |
Pb Free Category | e4 Au |
宽度 | 8mm |
Thickness | 1.42mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 12.0 x 8.0 x 1.42 |