文档标题 | 信息 |
---|---|
Package Description | LGA 20.00x18.00x 1.8 mm 3.3mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LGG22 |
分类 | G |
Lead Count | 22 |
Pb (Lead) Free | Yes |
长度 | 20mm |
Pb Free Category | e4 Au |
宽度 | 18mm |
Thickness | 1.3mm |
Peak Reflow Temp | 260.00°C |
Pitch | 3.3mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 20.0 x 18.0 x 1.3 |