Holding seminars for development of efficient custom devices using IP
Seminars introducing application packages and development events of partners, etc., are provided for developers of devices using IP products.
Sequentially-held seminars focused on IP products for customers
- Introduction of Application Package and its usage
- 12-axis motor control package
- Introduction of functions of advanced IP
- Processing in Memory (PIM)
- Ternary Content Addressable Memory (TCAM)
- Ethernet TSN, etc.
- Introduction of development cases using the Renesas IP (by IP-licensed partner)
- Noise (EMC) design seminar
Clear and understandable explanations of elements useful for device development using Renesas IP products
图像
Note: The above seminars include contents under consideration. Holding seminars is planned according to customers’ needs.
- 1. Application Package
- 2. Early Adapter Kit
- 3. IP Configuration Tool
- 4. TCAM FE-Lib for Product Study
- 5. Noise Design Consulting
- 6. Renesas IP Product Seminars
Contact Us
For general inquiries about IP licenses, please contact us.