Achieving short-TAT development of original microcomputers with functions that are not provided in general-purpose microcomputers
This verified package connects IPs required for customers to develop original microcomputers for specific applications. As a first release, we provide a 12-axis motor control package.
What is “Application Package“?
- A subsystem equipped with functions for specific applications that cannot be achieved by general-purpose microcomputers
- IPs required for developing original microcomputers have been assembled and verified in advance.
- Allows customers to freely add or reduce functions.
- Incorporates IPs installed in Renesas Electronics devices with enhanced market performance.
IP solutions available only from Renesas Electronics, providing enhanced performance in microcomputer development
图像
As a first release, we provide a 12-axis motor control package.
图像
- 1. Application Package
- 2. Early Adapter Kit
- 3. IP Configuration Tool
- 4. TCAM FE-Lib for Product Study
- 5. Noise Design Consulting
- 6. Renesas IP Product Seminars
Contact Us
For general inquiries about IP licenses, please contact us.