78K0/KF2 Target Board (Discontinued product)
As a CPU board usable in connection with the on-chip debugging emulator E1 (Discontinued product) or MINICUBE2 (Discontinued product), this product achieves simple and...
Software title
|
Software type
|
公司
|
---|---|---|
Applilet EZ PL A programming software that can easily create microcontroller application software like assembling a puzzle, without using programming languages.
|
Code Generator | 瑞萨电子 |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | 瑞萨电子 |
C Compiler Package for the RL78 and 78K Families C Compiler Package for the RL78 and 78K Families [IDE: CS+]
|
Compiler/Assembler | 瑞萨电子 |
CS+ 瑞萨电子集成开发环境(IDE)[支持 MCU/MPU:RH850、V850、RX、RL78、78K0R、78K0]
(注意:CS+ 通常不会向美国和欧洲客户推广。
(注意:要在 CS+ 上对 RL78/G23 和 RX 系列 MCU 使用智能配置器,请为每个 MCU 系列安装智能配置器,从“设计和支持”>“开发工具”>“智能配置器”下载)
|
IDE and Coding Tool | 瑞萨电子 |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | 瑞萨电子 |
Renesas Flash Programmer (Programming GUI) 闪存编程软件 [支持 MCU/MPU 和器件:RA、RE、RX、RL78、RH850、RISC-V MCU Renesas Synergy、DA1459x、DA1469x、DA1470x、电源管理、Renesas USB Power Delivery Family、电机驱动器/执行器驱动器 IC、V850、78K0R、78K0]
|
Programmer (Unit/SW) | 瑞萨电子 |
6 items
|
As a CPU board usable in connection with the on-chip debugging emulator E1 (Discontinued product) or MINICUBE2 (Discontinued product), this product achieves simple and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Program Memory (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
I/O Ports |
Timer |
ADC |
Temp. Range |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||
2025 Dec | 60 | 3 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 60 | 3 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 60 | 3 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 60 | 3 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 128 | 7 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 60 | 3 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 128 | 7 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 60 | 3 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 16 | 0.75 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 16 | 0.75 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 16 | 0.75 | 38 | 1.8 - 5.5 | 31 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 6-ch | -40 to 85°C | |||
2024 Jan | 16 | 0.75 | 38 | 1.8 - 5.5 | 31 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 6-ch | -40 to 85°C | |||
UPD78F0511AMC(S)-GAA-E1-AX circle不推荐用于新设计 |
2024 Jan | 16 | 0.75 | 38 | 1.8 - 5.5 | 31 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 6-ch | -40 to 85°C | ||
2024 Jan | 16 | 0.75 | 38 | 1.8 - 5.5 | 31 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 6-ch | -40 to 85°C | 3.538 | ||
N/A | 16 | 0.75 | 48 | 1.8 - 5.5 | 41 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 16 | 0.75 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 96 | 5 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2025 Dec | 96 | 5 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 128 | 7 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 128 | 7 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 128 | 7 | 80 | 1.8 - 5.5 | 71 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
N/A | 24 | 1 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | |||
2024 Jan | 48 | 2 | 64 | 1.8 - 5.5 | 55 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C |