文档标题 | 信息 |
---|---|
Product Number: | UPD78F0531GK-UET-A |
Pkg. Name: | PLQP0064JA-A |
Pkg. Previous Code: | P64GK-65-UET-2 |
JEITA Standard: | P-LQFP64-12x12-0.65 |
Pkg. Code: | pkg_3026 |
Lead Count: | 64 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | 是的 |