文档标题 | 信息 |
---|---|
Product Number: | UPD78F0534AGC-GAL-AX |
Pkg. Name: | PLQP0064GC-C |
Pkg. Previous Code: | P64GC-80-GAL-2 |
JEITA Standard: | P-LQFP64-14x14-0.80 |
Pkg. Code: | pkg_3019 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | 是的 |