图像
瑞萨电子的音频产品可靠性高,效率卓越,具备可编程功能,从而实现前所未有的卓越音频性能。 从高级音频系统到坞站和条形音箱,您可以在各种产品中找到我们的集成电路,我们致力于为您打造更卓越的音质。
Input Channels |
PWM Output Channels |
Signal Flow |
Supported Decoders |
Supported Audio Inputs |
Supported Audio Outputs |
Advanced Features |
D2 Audio DSP Customization GUI |
Integrated Power Stages |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
Digital Audio Amplifier Power Stage | 4 | 8x PWM inputs | 4x Configurable Power Stages | Configurable Full-Bridge, Full Half Bridge, Half-Bridge | 是的 | 4 | |||
Intelligent Digital Amplifier PWM Controller and Audio Processor | 2 | 5 | Fixed | None | 1x I2S, 1x S/PDIF | 1x S/PDIF, 3x PWM, 4x Power | D2 Audio PWM Engine, D2 Audio Sound Enhancement, Graceful Fault Recovery | 是的 | 4 |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | Configurable | None | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | D2Audio PWM Engine, D2Audio SoundSuite™, Graceful Fault Recovery | 是的 | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | Configurable | Dolby Digital | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | D2Audio PWM Engine, Dolby Algorithm Support, Graceful Fault Recovery | 是的 | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | Configurable | Dolby Digital | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | D2 Audio DSP Sound Enhancement Algorithms, D2Audio PWM Engine and more... |
是的 | |
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | Configurable | 1x S/PDIF, 4x I2S, 8x fault INT | 1x I2S, 1x S/PDIF, 12x PWM | 147 MHz DSP, D2Audio PWM Engine, Graceful Fault Recovery | 是的 | ||
Intelligent Digital Amplifier and Sound Processor | 8 | 12 | Configurable | Dolby Digital | 1x S/PDIF, 4x I2S, 8x fault INT | 1x I2S, 1x S/PDIF, 12x PWM | 147 MHz DSP, D2Audio PWM Engine, Dolby Algorithm Support and more... |
是的 | |
8W Mono Class D Amplifier for 2S Battery-Operated Portable Devices | 否 |