Combining high-performance integrated power stages along with an optimized audio processor feature set and PWM controller, Renesas offers complete System-on-Chip (SoC) Class-D digital audio amplifiers for sound processing.

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
应用指南 &白皮书
R32AN0007: Output Filter Design Selection 应用文档 PDF 184 KB
R32AN0006: Writing to EEPROM or SPI Flash Memories using an External Microcontroller 应用文档 PDF 147 KB
R32AN0003: D2-4P Layout Guidelines 应用文档 PDF 445 KB
R32AN0002: D2 Audio Customization GUI v3I Sound Processing and Audio Algorithms 应用文档 PDF 297 KB
R32AN0001: API Register Specification (SRS WOW/HD™ Support) 应用文档 PDF 346 KB