The Renesas audio products portfolio offers digital sound processing devices that include complete system on a chip (SoC) audio processors and Class-D amplifier controllers.
The Renesas audio products portfolio offers digital sound processing devices that include complete system on a chip (SoC) audio processors and Class-D amplifier controllers.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
R32AN0007: Output Filter Design Selection | – | 应用文档 | 184 KB | |||
R32AN0006: Writing to EEPROM or SPI Flash Memories using an External Microcontroller | – | 应用文档 | 147 KB | |||
R32AN0005: D2-3(S) and D2-6 Family Audio SOC Programmable I/O Design Guide | – | 应用文档 | 155 KB | |||
R32AN0004: API Register Specification (D2 Audio DSP Sound Enhancement Algorithm Support) | – | 应用文档 | 506 KB | |||
R32AN0002: D2 Audio Customization GUI v3I Sound Processing and Audio Algorithms | – | 应用文档 | 297 KB | |||
R32AN0001: API Register Specification (SRS WOW/HD™ Support) | – | 应用文档 | 346 KB |
Input Channels | PWM Output Channels | Supported Audio Inputs | Supported Audio Outputs | Supported Decoders | D2 Audio DSP Customization GUI | Signal Flow | Advanced Features | |
---|---|---|---|---|---|---|---|---|
Intelligent Digital Amplifie... | 2 | 5 | 1x I2S, 1x S/PDIF, 4x fault INT | 1x S/PDIF, 5x PWM | None | 是的 | Fixed | D2 Audio PWM Engine, D2 Audio Sound Enhancement, Graceful Fault Recovery |
Intelligent Digital Amplifie... | 2 | 5 | 1x I2S, 1x S/PDIF, 4x fault INT | 1x S/PDIF, 5x PWM | None | 是的 | Fixed | D2 Audio PWM Engine, Graceful Fault Recovery, SRS WOW/HD™ |
Intelligent Digital Amplifie... | 8 | 12 | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | None | 是的 | Configurable | 32k P-memory, 147 MHz DSP, D2 Audio PWM Engine and more... |
Intelligent Digital Amplifie... | 8 | 12 | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | None | 是的 | Configurable | 56k P-memory, 160 MHz DSP, D2 Audio PWM Engine and more... |
Intelligent Digital Amplifie... | 8 | 12 | 2x S/PDIF , 4x I2S , 8x fault INT, ADC (opt) , HDA | 1x S/PDIF, 4x I2S , 12x PWM | None | 是的 | Configurable | 56k P-memory, 160 MHz DSP, D2 Audio PWM Engine and more... |
DAE-1 for Manufacturers of H... | 4 | 4 | 1x S/PDIF, 2x I2S, 4x fault IN | 1x S/PDIF, 2x I2S, 12x PWM | None | 是的 | Configurable | D2 Audio PWM Engine, D2 Audio Sound Enhancement Algorithms and more... |
Intelligent Digital Amplifie... | 8 | 12 | 2x S/PDIF, 4x I2S, 8x fault INT, ADC (opt), HDA | 1x S/PDIF, 4x I2S, 12x PWM | None | 是的 | Configurable | D2Audio PWM Engine, D2Audio SoundSuite™, Graceful Fault Recovery |