瑞萨电子提供各种易于使用的电路板,用于评估 MCU 和 MPU 产品,以启动您的开发项目。

  • 入门套件
    入门套件为评估提供了用户友好型开发环境,您可以使用套件中的仿真器和集成开发环境立即开始编码、调试和评估解决方案。
  • 评估套件
    评估套件让您可以评估产品性能或特色产品功能,供入门使用。
  • 开发套件
    开发套件提供用于评估高级特性和功能的资源,而参考套件则针对特定的最终产品或应用的特定功能。
  • 演示套件
    演示套件是瑞萨电子产品的评估和演示工具,为您提供针对常见应用的强大调试和演示平台。
  • 参考套件
    参考工具包可帮助您评估特定的最终产品或应用的特定功能。

Boards & Kits List

产品编号 文档标题 类型 公司
US110-420RECEVZ Standard 4-20mA Loop - Industrial Receiver Evaluation Board 评估 Renesas
US134-118VBTPKEV1Z 高达 118V 的 20-28 节电池管理系统评估板 评估 Renesas
US159-DA14531EVZ Low Power Bluetooth® Pmod™ Board (Renesas Quick-Connect IoT) 评估 Renesas
US159-DA16200MEVZ Ultra Low Power Wi-Fi Pmod™ Board (Renesas Quick-Connect IoT) 评估 Renesas
US159-DA16600EVZ Ultra-Low-Power Wi-Fi + Bluetooth® Low Energy Combo Pmod™ Board (Renesas Quick-Connect IoT) 评估 Renesas
US207-TRACKLBLEVZ 智能资产跟踪标签评估板 评估 Renesas
USB-BRIDGEV2-EVAL USB to I2C Dongle 评估 Renesas
Vacuum-Cleaner 便携式真空吸尘器参考设计 参考 Renesas
VC4 Vehicle Computer Generation 4 评估 Renesas
VIRTEX5MEZPWREV1Z Rad Hard Vitex 5 FPGA Power Solution Reference Design 参考 Renesas
WATER-QUALITY-TESTER Water Quality Tester Reference Design 参考 Renesas
Wi-Fi-Smart-Power-Strip Wi-Fi智能插线板参考设计 参考 Renesas
Window-Alarm-with-Buzzer 窗户报警器参考设计 参考 Renesas
Wireless-Charger 无线充电器参考设计 参考 Renesas
Wireless-Doorbell 无线门铃参考设计 参考 Renesas
X9259EVAL Quad Digitally-Controlled (XDCP™) Potentiometer Evaluation Board 评估 Renesas
XF-EVK Evaluation Board for XF Family Quartz-based PLL Oscillators 评估 Renesas
XP-EVK Evaluation Board for XP Family Quartz-based PLL Oscillators 评估 Renesas
XT-EVK XT 系列石英 PLL 振荡器评估板 评估 Renesas
Y-ASK-RCAR-S4-1000BASE-T R-Car S4 Starter Kit 入门 Renesas
Y-ASK-RCAR-V3H R-Car V3H 入门套件 入门 Renesas
Y-ASK-RCAR-V3M R-Car V3M 入门套件 入门 Renesas
Y-ASK-RH850C1M-A2 RH850/C1M-A 入门套件 入门 Renesas
Y-ASK-RH850F1K-V3 RH850/F1K Starter Kit 入门 Renesas
Y-ASK-RH850F1KH-D8-V3 RH850/F1KH-D8 Starter Kit 入门 Renesas
Y-ASK-RH850F1KM-S1-V3 RH850/F1KM-S1 Starter Kit 入门 Renesas
Y-ASK-RH850F1KM-S4-V3 RH850/F1KM-S4和RH850/F1KM-S2 入门套件 入门 Renesas
Y-ASK-RL78F12-V2 RL78/F12 Starter Kit V2 入门 Renesas
Y-ASK-RL78F13-V2 RL78/F13 Starter Kit V2 入门 Renesas
Y-ASK-RL78F14-V2 RL78/F14 Starter Kit V2 入门 Renesas
Y-ASK-RL78F15-V2 RL78/F15 Starter Kit V2 入门 Renesas
Y-ASK-RL78F24 RL78/F24 入门套件 入门 Renesas
Y-BLDC-SK-RH850F1KM-S1-V2 使用 RH850/F1KM-S1 的电机控制入门套件 入门 Renesas
Y-DK-IAQ-SENSE-RL78G23 RL78/G23 Indoor Air Quality Sensor Demonstration Board 演示 Renesas
Y-DKPROX-SENSOR-SHIELD-RL78G23 RL78/G23 感应式接近传感扩展板 评估 Renesas
Y-G-HYBRID-PLC-RF Hybrid PLC and Sub-GHz Communication Evaluation Kit 评估 Renesas
Y-HEAR-IT-RX231 RX231 Hear it! Solution Kit – Audio DSP Demonstration 演示 Renesas
Y-IPD-EFUSE-PDB-01 带电子保险丝参考板的配电箱 参考 Renesas
Y-QB-R5F113TL-TB-V2 RL78/F15 Target Board 入门 Renesas
Y-RH850-1000BASE-T1-88Q2112 Ethernet Extension Board for 1000BASE-T1 评估 Renesas
Y-RH850-100BASE-TX-LAN8700 Ethernet Extension Board for 100BASE-TX 评估 Renesas
Y-RH850-E2X-292PIN-PB-T1-V2 RH850/E2x 292pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-E2X-373PIN-PB-T1-V3 RH850/E2x 373pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-E2X-468PIN-PB-T1-V1 RH850/E2x 468pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-EMMC-SFMA-EXT-BRD eMMC/SFMA Extension Board for the RH850 Generation 2 Mainboard of RH850 Evaluation System 评估 Renesas
Y-RH850-F1X-048PIN-PB-T1-V1 RH850/F1x 48pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-F1X-064PIN-PB-T1-V1 RH850/F1x 64pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-F1X-080PIN-PB-T1-V1 RH850/F1x 80pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-F1X-100PIN-PB-T1-V3 RH850/F1x 100pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas
Y-RH850-F1X-144PIN-PB-T1-V3 RH850/F1x 144pin Piggyback Board of RH850 Evaluation Platform 评估 Renesas