Evaluation System for BLDC Motor
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
The HIP4086 and HIP4086A (referred to as the HIP4086/A) are 3-phase N-channel MOSFET drivers. Both parts are specifically targeted for PWM motor control. These drivers have flexible input protocol for driving every possible switch combination. The user can even override the shoot-through protection for switched reluctance applications. The HIP4086/A have a wide range of programmable dead times (0. 5μs to 4. 5μs) which makes them very suitable for the low frequencies (up to 100kHz) typically used for motor drives. The only difference between the HIP4086 and the HIP4086A is that the HIP4086A has the built-in charge pumps disabled. This is useful in applications that require very quiet EMI performance (the charge pumps operate at 10MHz). The advantage of the HIP4086 is that the built-in charge pumps allow indefinitely long on times for the high-side drivers. To insure that the high-side driver boot capacitors are fully charged prior to turning on, a programmable bootstrap refresh pulse is activated when VDD is first applied. When active, the refresh pulse turns on all three of the low-side bridge FETs while holding off the three high-side bridge FETs to charge the high-side boot capacitors. After the refresh pulse clears, normal operation begins. Another useful feature of the HIP4086/A is the programmable undervoltage set point. The set point range varies from 6. 6V to 8. 5V.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 863 KB | |
手册 | PDF 8.73 MB | |
白皮书 | PDF 295 KB | |
产品变更通告 | PDF 809 KB | |
产品变更通告 | PDF 98 KB | |
应用文档 | PDF 509 KB | |
应用文档 | PDF 397 KB | |
应用文档 | PDF 576 KB | |
8 items
|
The Evaluation System for BLDC Motor provided by Renesas is a low-voltage permanent magnet synchronous motor (brushless DC motor) solution that allows anyone to easily...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.