概览

简介

Updated: Apr. 26, 2024

Renesas Electronics Corporation

Product Overview

Security Package for MPUs listed below. This package is used in combination with the Linux package provided for each device.

  • RZ/G2L, RZ/G2LC, RZ/G2UL
  • RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E
  • RZ/G3S
  • RZ/V2L
  • RZ/Five 
     

Functions

The functions listed below are provided by the Security Package. The Security Package provides different functions for each device. For more information, please refer to the documentation included in the package.

  • Secure Boot
  • Trusted Execution Environment
  • Hardware Cryptographic IP
  • Secure Debug
  • Security Configurator

Downloads

Download the Security package from the link below and read Startup Guide included in the package carefully. Then, refer to the Getting Started Guide and download Linux package for your target device.

* Note

When you click the download link below, the license agreement will be displayed. Please be sure to check the contents of the license agreement.

DownloadVersionTarget deviceTarget SW
RZ MPU Security Package for RZ/G v1.4.3 (ZIP)v1.4.3RZ/G2L    
RZ/G2LC    
RZ/G2UL    
RZ/G2H    
RZ/G2M   
RZ/G2N   
RZ/G2E
RZ/G3S
VLP/G V3.0.6
RZ MPU Security Package for RZ/Five v1.0.2 (ZIP)v1.0.2RZ/FiveVLP/F V3.0.6
RZ MPU Security Package for RZ/V v1.4.2 (ZIP)v1.4.2RZ/V2LVLP/V V3.0.5


Target Reference Boards

  • RZG2L Evaluation Board Kit
  • RZ/G2LC Evaluation Board Kit
  • RZ/G2UL Evaluation Board Kit
  • HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
  • HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
  • HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
  • Silicon Linux RZ/G2E evaluation kit (EK874)
  • RZ/G3S Evaluation Board Kit
  • RZ/V2L Evaluation Board Kit
  • RZ/Five Evaluation Board Kit

History

January 31st, 2024: RZ MPU Security Package for RZ/V v1.4.2
April 26th, 2024: RZ MPU Security Package for RZ/G v1.4.3
April 26th, 2024: RZ MPU Security Package for RZ/Five v1.0.2

目标设备