瑞萨电子提供各种易于使用的电路板,用于评估 MCU 和 MPU 产品,以启动您的开发项目。

  • 入门套件
    入门套件为评估提供了用户友好型开发环境,您可以使用套件中的仿真器和集成开发环境立即开始编码、调试和评估解决方案。
  • 评估套件
    评估套件让您可以评估产品性能或特色产品功能,供入门使用。
  • 开发套件
    开发套件提供用于评估高级特性和功能的资源,而参考套件则针对特定的最终产品或应用的特定功能。
  • 演示套件
    演示套件是瑞萨电子产品的评估和演示工具,为您提供针对常见应用的强大调试和演示平台。
  • 参考套件
    参考工具包可帮助您评估特定的最终产品或应用的特定功能。

Boards & Kits List

产品编号 文档标题 类型 公司
ISL81601EVAL2Z 60V Synchronous Buck-Boost Controller Evaluation Board with 32V to 60V Vin range and 48V 5A Output 评估 Renesas
ISL81801DEMO1Z 80V 双向四开关同步升降压控制器演示板 演示 Renesas
ISL81801EVAL1Z 80V 双向四开关同步升降压控制器 评估 Renesas
ISL81801EVAL2Z 80V 双向四开关同步升降压控制器 评估 Renesas
ISL81802EVAL1Z 80V 双同步降压控制器评估板 评估 Renesas
ISL81802EVAL2Z 80V 双同步降压控制器评估板 评估 Renesas
ISL81802EVAL3Z 80V 双同步降压控制器评估板 评估 Renesas
ISL81805EVAL1Z Dual-Phase Synchronous Boost EVB with 9V to 36V Input Range, 48V 5A Output 评估 Renesas
ISL81805EVAL2Z Dual-Output Sync Boost EVB - 9V to 36V Vin Range for 48V 3A Output, 9V to 20V Vin Range for 24V 5A Output 评估 Renesas
ISL81805EVAL3Z Dual-Output Negative-to-Positive EVB, with -36V to -60V Input Range, 28V 20A Output and 5V 20A Output 评估 Renesas
ISL81805EVAL4Z Dual-Phase Negative-to-Positive EVB with -36V to -60V Input Range, 28V 20A Output 评估 Renesas
ISL81806EVAL1Z 80V 双相同步氮化镓场效应晶体管降压控制器评估板 评估 Renesas
ISL81807EVAL1Z 80V Dual Synchronous Boost Controller with 12V to 36V Input, 36V/48V/60V/80V Output, up to 240W Load Evaluation Board 评估 Renesas
ISL8202MEVAL1Z 3A Single Channel High-Efficiency DC/DC Step-Down Power Module Evaluation Board 评估 Renesas
ISL8203MEVAL2Z Dual 3A/Single 6A Step-Down DC/DC Power Module Evaluation Board 评估 Renesas
ISL8205MEVAL1Z 5A Single Channel High-Efficiency DC/DC Step-Down Power Module Evaluation Board 评估 Renesas
ISL85001EVAL1Z 1A Standard Buck PWM Regulator Evaluation Board 评估 Renesas
ISL85003ADEMO1Z Highly Efficient 3A Synchronous Buck Regulator Demonstration Boards 演示 Renesas
ISL85003AEVAL2Z Highly Efficient 3A Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL85003DEMO1Z Highly Efficient 3A Synchronous Buck Regulator Demonstration Boards 演示 Renesas
ISL85003EVAL2Z Highly Efficient 3A Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL85005ADEMO1Z 5A High-Efficiency Synchronous Buck Regulator Demonstration Boards 演示 Renesas
ISL85005AEVAL1Z 5A High-Efficiency Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL85005DEMO1Z 5A High-Efficiency Synchronous Buck Regulator Demonstration Boards 演示 Renesas
ISL85005EVAL1Z 5A High-Efficiency Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL85009EVAL1Z 9A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL8500EVAL2Z 2A Standard Buck PWM Regulator Evaluation Board 评估 Renesas
ISL85012EVAL1Z 12A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL85014EVAL1Z 14A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL8502AEVAL1Z 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board 评估 Renesas
ISL8502EVAL1Z 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board 评估 Renesas
ISL85033-12VEVAL3Z Wide VIN Dual Standard Buck Regulator Evaluation Board In a Negative Output Voltage Configuration 评估 Renesas
ISL85033DUALEVAL1Z Wide VIN Dual Standard Buck Regulator Evaluation Board 评估 Renesas
ISL85033EVAL2Z Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current Evaluation Board 评估 Renesas
ISL85403DEMO1Z Synchronous Buck Demo Board with 7V to 40V Input Range, 5V 2.5A Output 演示 Renesas
ISL85403EVAL2Z Buck-Boost EVB with 8V to 40V Input Range, 12V 1A Output 评估 Renesas
ISL854102DEMO2Z Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck) 演示 Renesas
ISL854102DEMO3Z Wide VIN 1.2A Synchronous Buck Regulator Demonstration Board (Buck-Boost) 演示 Renesas
ISL85410DEMO1Z Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 1A Output 演示 Renesas
ISL85410EVAL1Z Synchronous Buck EVB with 3.6V to 40V Input Range, 3.3V 1A Output 评估 Renesas
ISL85412DEMO1Z Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 150mA Output 演示 Renesas
ISL85413DEMO1Z Synchronous Buck Demo Board with 3.6V to 40V Input Range, 3.3V 300mA Output 演示 Renesas
ISL85413DEMO3Z Synchronous Buck Demo Board with 9V to 40V Input Range, 5V 150mA Output and -5V 150 mA Secondary Output 演示 Renesas
ISL85413EVAL1Z Synchronous Buck EVB with 3.6V to 40V Input Range, 3.3V 300mA Output 评估 Renesas
ISL85415DEMO1Z Synchronous Buck Demo Board with 3.6V to 36V Input Range, 3.3V 500mA Output 演示 Renesas
ISL85415DEMO2Z Sync Buck Demo Board with 3.6V to 36V Vin Range, 3.3V 300mA Output and 3.3V 300mA Secondary Output 演示 Renesas
ISL85415EVAL1Z Synchronous Buck EVB with 3.6V to 36V Input Range, 3.3V 500mA Output 评估 Renesas
ISL85415EVAL2Z Synchronous Buck-Boost EVB with 3V to 31V Input Range, -5V 500mA Negative Output 评估 Renesas
ISL85418DEMO1Z 800mA Synchronous Buck Regulator Demonstration Board 演示 Renesas
ISL85418EVAL1Z Wide VIN 800mA Synchronous Buck Regulator Evaluation Board 评估 Renesas