Renesas' radiation hardened switching regulator portfolio consists of radiation and single event effects (SEE) tolerant and radiation and SEE hardened high-efficiency synchronous buck regulators with integrated MOSFETs.
Renesas' radiation hardened switching regulator portfolio consists of radiation and single event effects (SEE) tolerant and radiation and SEE hardened high-efficiency synchronous buck regulators with integrated MOSFETs.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems | – | 白皮书 | 522 KB | |||
Using a Rad Hard Switching Regulator as a VTT Terminator in DDR Apps | – | 白皮书 | 254 KB | |||
AN1947: Intersil's Radiation Hardened Low Power FPGA Power Solutions | – | 应用文档 | 304 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
下载 | ||||||
iSim:PE Software v8.40 | – | 软件 | EXE | 157.43 MB | ||
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
TB515: High Power High Temperature Operating Life (HTOL) at High Currents | – | 技术摘要 | 296 KB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB | |||
TB499: PCB Thermal Land Design for Ceramic Packages with Bottom Metal or Heat Sinks | – | 技术摘要 | 410 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | DLA SMD | Qualification Level | |
---|---|---|---|---|---|
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator | 100 | 100 | 86.4 | 5962R0922503V9A, 5962R0922503VXC, 5962R0922503VYC | QML Class V (space) |
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator | 100 | 50 | 86.4 | 5962R0922502VXC, 5962R0922502VYC | QML Class V (space) |
Radiation Hardened and SEE Hardened 6A Synchronous Buck Regulator with Integrated MOSFETs | 100 | 86.4 | 5962R0922501QXC, 5962R0922501V9A, 5962R0922501VXC | QML Class Q (military),QML Class V (space) | |
Radiation Hardened and SEE Hardened 12A Synchronous Buck Regulator with Current Sharing | 100 | 100 | 86.4 | 5962R1220201VXC, 5962R1220201VYC | QML Class V (space) |
Radiation and SEE Tolerant 3V to 13.2V, 9A Buck Regulator | 100 | 100 | 86.4 | 5962R1420302V9A, 5962R1420302VYC | QML Class V (space) |
Radiation Hardened Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator | 100 | 75 | 86.4 | 5962R1920901V9A, 5962R1920901VXC | QML Class V (space) |
Radiation Hardened Dual Output Point-of-Load, Integrated Synchronous Buck and Low Dropout Regulator | 75 | 86.4 | 5962L1920902V9A, 5962L1920902VXC | QML Class V (space) |