Renesas' radiation tolerant analog plastic-package ICs are designed to support the signal chain in the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.
Learn More About Powering Small Satellite Constellations with Plastic ICs
Sign up for our quarterly rad hard newsletter to stay up to date on Renesas’ latest rad hard products and resources.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
Ultra-Low Noise, 2.5V Precision Voltage Reference | Rad Tolerant Voltage References | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
Ultra Low Noise, 5V Precision Voltage Reference | Rad Tolerant Voltage References | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | |
Radiation Tolerant 5V 16-Channel Analog Multiplexer | Rad Tolerant Multiplexers | TQFP | 32 | 0.0 x 0.0 x 0.00 | ||
Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-power Operational Amplifier | Rad Tolerant Op Amps | -55 to +125°C | SOICN | 8 | 4.9 x 3.9 x 1.47 | |
19MHz 40V Quad Rail-to-Rail Input-Output, Low-power Operational Amplifiers | Rad Tolerant Op Amps | -55 to +125°C | TSSOP | 14 | 5.0 x 4.4 x 0.90 | |
Radiation Tolerant 6GHz SPDT RF Switch | Rad Tolerant RF Switches | -55 to 125°C | TQFN | 16 | 3.0 x 3.0 x 0.75 | |
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 | |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Listen Mode, Split Termination Output | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 | |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Low Power Shutdown, Split Termination Output | Rad Tolerant CAN Bus Transceivers | -55 to +125°C | CFP, DIE | 8 | 6.5 x 6.5 x 0.00 |
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.