封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free 降序排列 | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11866 | PRSS0002AP-A | TO-220FPA-2L | 2 | Dic | Yes | |||||
pkg_7839 | PRDP0020AG-A | DIP | 20 | IC | Yes | 7.62mm | 5.08mm | |||
EML | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_8387 | PLBG0176JA-B | LFBGA | 176 | IC | Yes | 10.00mm | 10.00mm | 1.51mm | ||
pkg_20076 | PWLG0064KB-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_14 | PRDP0028AB-A | DIP | 28 | IC | Yes | 35.60mm | 13.40mm | 5.70mm | ||
EWT | E28.6 | PDIP | 28 | PLASTIC | PLASTIC | Yes | 35.56mm | 13.97mm | 4.06mm | 2.54mm |
pkg_87 | PRQP0144KA-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_2843 | PLBG0225JB-A | LFBGA | 225 | IC | Yes | 12.70mm | 12.70mm | 1.51mm | ||
HWN | K42.A | CFP | 42 | HERMETIC | HERMETIC | Yes | 26.92mm | 16.26mm | 0.00mm | 1.27mm |
pkg_8790 | PRSS0003DA-A | TO-92(1) | 3 | Dic | Yes | 4.80mm | 3.80mm | 7.30mm | ||
pkg_3291 | PLSP0020JC-A | LSSOP | 20 | IC | Yes | 6.65mm | 6.10mm | 1.40mm |