Renesas offers a broad portfolio of highly reliable, efficient and accurate radiation hardened (rad hard) products for space applications and other radiation environments.

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas’ latest rad hard products and resources.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened power products that achieve the stringent voltage accuracy required for harsh environments.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

文档和下载

文档标题 降序排列 其他语言 类型 文档格式 文件大小 日期
应用指南 &白皮书
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB