Intersil radiation hardened (rad hard) analog ICs are designed to optimize performance, reduce system SWaP (size, weight and power) costs and speed time to market for space and harsh environment applications.

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas' latest rad hard products and resources.

Manufacturing & Test Information

Renesas' rad hard analog portfolio strives for best-in-class performance, reduced system SWAP costs and fast time to market. Renesas has an unparalleled track record of providing highly reliable, efficient and accurate radiation hardened products that fit a wide range of space applications, including satellite communications and space flight systems.

The low dose rate ionizing dose response of semiconductors has become a key issue in space applications. Renesas is addressing this market by wafer-by-wafer low dose rate acceptance testing as a complement to current high dose rate acceptance testing.

Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers. All of Renesas' radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems 白皮书 PDF 522 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers 白皮书 PDF 438 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems 白皮书 PDF 352 KB
Examining a New In-Amp Architecture for Communication Satellites 白皮书 PDF 684 KB
Using CAN Bus Serial Communications in Space Flight Applications 白皮书 PDF 362 KB
Accurate Temperature Sensing in a Radiation Environment 白皮书 PDF 316 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper 白皮书 PDF 533 KB
其他
Intersil Space Products Brochure 手册 PDF 3.16 MB

print新闻及更多资源

类型 日期
Low Dose Rate Acceptance Testing 基本页面 2020年3月26日
Standard Data Package 基本页面 2020年3月20日
Rad Hard SMD Test Flow 基本页面 2020年3月20日
Rad Hard Test Reports 基本页面 2020年3月20日