Evaluation Board for 89HP0508P Repeater, 16-lane, 5Gbps, PCIe2
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The IDT 89HP0508P 8-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
The 89HP0508P Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 8-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|
器件号 | |||||||
CABGA | 100 | C | No | Tray | 3 | ||
CABGA | 100 | C | No | Reel | 3 | ||
CABGA | 100 | C | Yes | Tray | 3 | ||
CABGA | 100 | C | Yes | Reel | 3 | ||
CABGA | 100 | I | Yes | Tray | 3 | ||
CABGA | 100 | I | Yes | Reel | 3 | ||
CABGA | 100 | I | No | Tray | 3 | ||
CABGA | 100 | I | No | Reel | 3 |