图像
智能功率模块 (IPM) 驱动光电耦合器(光耦合器)属于光耦合型隔离器,位于单个芯片中,其输入侧包含一个砷化镓铝 (GaAlAs) LED,输出侧包含一个光电二极管和信号处理电路。 此款耦合器具有工作温度下共模瞬态抗扰度 (CMTI) 高和脉宽失真低的特点,是驱动 IPM 的理想选择。
PLP |
Breakdown Voltage (BV) (kV rms) |
IFHL (Max) (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
RL at tpHL, tpLH (kohm) |
VCC (V) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
IPM 驱动光电耦合器(光耦合器) | N/A | 5 | 4.5 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.487 | |
IPM 驱动光电耦合器(光耦合器) | N/A | 5 | 4.1 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.504 | |
IPM 驱动光电耦合器(光耦合器) | N/A | 3.75 | 3 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.588 | |
IPM 驱动光电耦合器(光耦合器) | N/A | 3.75 | 3 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.588 | |
IPM 驱动光电耦合器(光耦合器) | N/A | 5 | 4 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.535 | |
IPM 驱动光电耦合器(光耦合器) | N/A | 5 | 4 | 0.06 | 0.06 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.517 | |
低 IF Totem 极柱输出类型、高 CMR、IPM 驱动、5-PIN SSOP(LSSO5)光电耦合器 | N/A | 5 | 3.8 | 0.2 | 0.2 | 25 | AC Servo, Industrial inverter, Solar inverter, IPM control | 1.25 | |
IPM 驱动光电耦合器(光耦合器) | 2030 8月 | 5 | 5 | 0.5 | 0.75 | 20 | 30 | Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment | 1.76 |
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2030 8月, 2031 12月 | 5 | 3 | 0.2 | 0.2 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 0.9721 | ||
1 Mbps, Open Collector Output, High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2031 12月 | 5 | 5 | 0.5 | 0.75 | 30 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 0.861 | |
1 Mbps, Open Collector Output High CMR, Intelligent Power Module Drive 5-PIN SOP (SO-5) Photocoupler | 2024 7月, 2031 12月 | 3.75 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.014 | |
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.55 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.773 | |
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.55 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.948 | |
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | N/A | 5 | 3 | 0.25 | 0.25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.881 | ||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 3 | 0.25 | 0.25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.867 | ||
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.75 | 20 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.787 |
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 5 | 0.5 | 0.75 | 20 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.8 |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 12月 | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 12月 | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 12月 | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.921 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 12月 | 5 | 5 | 0.5 | 0.75 | 25 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.934 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 2.04 MB 日文 | |
手册 | PDF 5.20 MB 日文 | |
手册 | PDF 5.14 MB 日文 | |
白皮书 | PDF 707 KB 日文 | |
白皮书 | PDF 611 KB 英语 , 日文 | |
手册 | PDF 4.41 MB 英语 , 日文 | |
应用文档 | PDF 957 KB | |
7 items
|
Renesas RV1S9x61A and RV1S9x62A Intelligent Power Module (IPM) drive photocouplers solve market demands for improved accuracy, energy savings and equipment downsizing. They are isolation devices with optimum characteristics for driving high-speed power devices. Key features make it possible to reduce the dead time of inverters.