Renesas offers the world's lowest power, high-performance analog-to-digital data converters (ADCs).

These ADCs boast best-in-class sampling rate and low power consumption. With an ADC portfolio spanning resolutions of 8 to 16 bits and sample rates from 40MSPS to 500MSPS, Renesas offers solutions for any high-speed data conversion application.

The ISLA2xx family of high-performance data converters includes JESD204B high-speed serial outputs for dual channel 12 and 14-bit converters as well as single channel 14 and 16-bit converters.

description文档

文档标题 降序排列 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
R14AN0001: Operation of a SAR-ADC Based on Charge Redistribution Rev.1.00 应用文档 PDF 288 KB
AN1715: Evaluation of Lower Resolution ADCs with Konverter 应用文档 PDF 433 KB
AN1609: Word Error Rate Measurement Methodology and Characterization Results 应用文档 PDF 296 KB
AN1699: Digital Control Potentiometers Offer Hidden Benefits for Many Designs 应用文档 PDF 251 KB
AN9675: A Tutorial in Coherent and Windowed Sampling with A/D Converters 应用文档 PDF 503 KB
AN002: Principles of Data Acquisition and Conversion 应用文档 PDF 1.08 MB
AN9510: Basic Analog for Digital Designers 应用文档 PDF 508 KB
AN9705: A Theoretical View of Coherent Sampling 应用文档 PDF 287 KB

file_download下载

文档标题 降序排列 language 类型 文档格式 文件大小 日期
软件
MCR Installer v7.13 EXE 162.95 MB