The ZSPM4141 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4141 Ultra-low-Power Linear Regulator. For the ZSPM4141W12KIT, the board includes a ZSPM4141AI1W12 sample, which is factory configured for a VTHRESH factory of 1.2V. The board contains a number of test points to allow evaluating the functions of the ZSPM4141. It has a solid ground plane. The kit includes a set of 6 resistors that can be used to modify Vout.
购买 / 样片 |
|
---|---|
器件号 | |
ZSPM4141W12KITV1P0 circle不推荐用于新设计 |