概览

简介

The DA14581 integrated circuit is an optimized version of the DA14580, offering a reduced boot time and supporting up to 8 connections. It has a fully integrated radio transceiver and baseband processor for Bluetooth® Low Energy. It can be used as a standalone application processor or as a data pump in hosted systems.

The DA14581 supports a flexible memory architecture for storing Bluetooth profiles and custom application code, which can be updated Over-the-Air (OTA). The qualified Bluetooth Low Energy protocol stack and the HCI-ready software are stored in a dedicated Read-Only Memory (ROM). All software runs on the ARM® Cortex®-M0 processor via a simple scheduler.

The Bluetooth Low Energy firmware includes the L2CAP service layer protocols, Security Manager (SM), Attribute Protocol (ATT), the Generic Attribute Profile (GATT), and the Generic Access Profile (GAP). All profiles published by the Bluetooth SIG as well as custom profiles are supported. The transceiver interfaces directly to the antenna and is fully compliant with the Bluetooth 4.2 standard.

The DA14581 has dedicated hardware for the Link Layer implementation of Bluetooth Low Energy and interface controllers for enhanced connectivity capabilities.

Benefits

  • Based on the same outstanding DA14580 SoC
  • Uses a dedicated ROM which offers optimizations targeting A4WP and HCI
  • Alliance for Wireless Power (A4WP)
    • Fast boot time for Power Receiving Unit (PRU)
    • 8 connections for Power Transmitting Unit (PTU)
  • Human-Computer Interaction (HCI)
    • Optimized code for HCI which fits into the OTP
    • This enables customers/modules to provide a pre-programmed HCI device/module

Packages

  • WLCSP-34 (2.5mm x 2.5mm x 0.5mm)
  • QFN-40 (5.0mm x 5.0mm x 0.9mm)
  • Ultra-thin WLCSP-34 (2.436mm x 2.436mm x 0.334mm)

特性

  • Bluetooth 4.2
  • Cortex-M0 application processor
  • Power supply 0.9V – 3.6V
  • Single-pin RF I/O
  • Rich set of analog and digital peripherals
  • 8 connections
  • Optimized boot time
  • Supporting software upgrades Over-the-Air (OTA)

产品对比

应用

应用

  • Wireless charging (A4WP)
  • HCI

文档

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool 瑞萨电子
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator 瑞萨电子
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package 瑞萨电子
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package 瑞萨电子
4 items

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 ZIP 1.71 MB
软件和工具 - 其他 登录后下载 ZIP 6.80 MB
软件和工具 - 其他 登录后下载 PDF 416 KB
软件和工具 - 其他 登录后下载 ZIP 4.91 MB
软件和工具 - 其他 登录后下载 ZIP 3.63 MB
软件和工具 - 其他 登录后下载 PDF 2.72 MB
软件和工具 - 软件 登录后下载 PDF 680 KB
软件和工具 - 其他 登录后下载 ZIP 13.11 MB
软件和工具 - 其他 登录后下载 ZIP 9 KB
9 items

样例程序

开发板与套件

开发板与套件

模型