The IDT ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera ) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204B full features sets.
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
ADC1453D250WO-DB circle过时 |
BD0 | BOARD | 0 | I | No |